Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
W-ACC-ADP-NF-NF
Product Description |
Adapter N socket to N socket |
General specifications |
Connection 1 | socket |
Construction type 1 | straight |
Threading 1 | N |
Connection 2 | socket |
Construction type 2 | straight |
Threading 2 | N |
Electrical specifications |
Impedance | 50 Ω |
Power dissipation | ≤ 0.2 dB (at 2.4 GHz) |
Operating frequency | max. 18 GHz |
Ambient conditions |
Operating temperature | -65 ... 165 °C (-85 ... 329 °F) |
Mechanical specifications |
Material | |
| Contacts | CuBe alloy |
| Contact surface | gold-plated |
| Body | brass |
| Core insolation | PTFE |
Mass | 41 g |
Classifications
System | Classcode |
ECLASS 13.0 | 27210192 |
ECLASS 12.0 | 27210192 |
ECLASS 11.0 | 27210192 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC001604 |
ETIM 8.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 6.0 | EC001604 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121008 |
Details:
W-ACC-ADP-NF-NF