Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product KCD2-EL
Not available for purchase
Not available for purchase

Sensor output interface terminal KCD2-E

KCD2-E
  • 1-channel terminal amplifier
  • NAMUR sensor input
  • DC 24 V supply voltage
  • Standard interface for prevention of signal transmission errors
  • Switching status indicator, yellow LED
  • Short-circuit proof electronic output
  • Low noise sensitivity
  • Compact terminal housing
  • Clips onto standard 35 mm rail to DIN EN 50 022
  • Degree of protection IP20

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KCD2-E

Product Description
Sensor output interface terminal
Functional safety related parameters
MTTFd1612 a
Indicators/operating means
LED yellowswitch output
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple≤ 10 %
Operating currentapprox. 22 mA
Input
Connectionterminals 1+, 2-
Connectable sensor typesNAMUR
Pulse length/pulse interval≥ 0.5 ms / ≥ 0.5 ms
Short-circuit currentapprox. 8 mA
Sensor supply8 V DC
Switching point1.2 ... 2.1 mA hysteresis approx. 0.2 mA
Line fault detectionwithout
Trip value1 kHz
Output
Connectionterminal 4-
Current200 mA short-circuit protected
TransistorNPN
Signal levelUB - 1.8V
Transfer characteristics
Mode of operationNO contact
Switching frequency1 kHz
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Connectionself-opening apparatus connection terminals, max. core cross-section 0.34 ... 2.5 mm2
Mass60 g
Dimensions20x60x40
(in mm)

Classifications

SystemClasscode
ECLASS 13.027210121
ECLASS 12.027210121
ECLASS 11.027210121
ECLASS 10.0.127210121
ECLASS 9.027210121
ECLASS 8.027210121
ECLASS 5.127210121
ETIM 9.0EC002653
ETIM 8.0EC002653
ETIM 7.0EC002653
ETIM 6.0EC002653
ETIM 5.0EC002653
UNSPSC 12.141111902

Details: KCD2-E