Serviceline Industrial Sensors
Serviceline Explosion Protection

Cable Glands, Plastic CG.P*DS.*.PA.*.*

CG.P*DS.*.PA.*.*
  • For cables without armor
  • High impact-resistant polyamide material
  • Ex eb and Ex tb certified
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Very large clamping range due to double sealing insert
  • Versions with blue marking for use with Ex i circuits available
  • Full impact resistance of 7 J at -40 °C according to IEC/EN 60079-0 for the full range without limitations

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  CG.P*DS.*.PA.*.*

Mechanical specifications
Cable typenon-armored cables
Clamping range (D)see PDF data sheet
Thread typemetric ISO pitch 1.5 mm
Thread size (TD)see PDF data sheet
Degree of protectionIP66 / IP68
Material
Finishinherent color black or inherent color black, cap nut blue
Cable glandhigh impact-resistant polyamide
Washer gasketflat chloroprene gasket
Seal insertchloroprene / neoprene or silicone
Masssee PDF data sheet
Dimensionssee PDF data sheet
Ambient conditions
Ambient temperaturechloroprene seal: -40 ... 70 °C (-40 ... 158 °F)
silicone seal: -60 ... 70 °C (-76 ... 158 °F)
sealing plugs: -60 ... 70 °C (-76 ... 158 °F)
Data for application in connection with hazardous areas
EU-type examination certificateIMQ 15 ATEX 006 X
MarkingEx-Hexagon II 2 GD
Ex eb IIC Gb
Ex tb IIIC Db
International approvals
IECEx approvalIECEx IMQ 15.0001X
EAC approvalTC RU C-TR.GB05.B.00918
Conformity
Degree of protectionEN 60529
CE marking0102
General information
Scope of deliveryKnn - packing unit with multiple components: Cable glands , brief instructions (1 copy)
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Accessories
Sealing plugssee PDF data sheet

Approvals+Certificates: CG.P*DS.*.PA.*.*

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of Conformity / EU-KonformitätserklärungDOC-2242BPDF76 KB
Certificates
Europe IMQ Ex tb Ex ebIMQ 15 ATEX 006 XPDF664 KB
IMQ IECEx Certificate of ConformityIECEx IMQ 15.0001XLINK---
Quick Selection Guide for Electrical Explosion Protection Equipment

Get a free PDF copy of our Quick Select Product Guide for Electrical Explosion Protection Equipment. It offers you a comprehensive overview of our entire portfolio.