Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

Not available for purchase
Not available for purchase

Cable Glands, Plastic CG.PEDS.M16S.PA.C.15.K50

CG.PEDS.M16S.PA.C.15.K50
  • For cables without armor
  • Thread M16
  • Thread length 15 mm
  • Ex eb and Ex tb certified
  • High impact-resistant polyamide material
  • Seal chloroprene
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Very large clamping range due to double sealing insert
  • Full impact resistance of 7 J according to IEC/EN 60079-0 for the full range without limitations
  • Packaging unit: 50 pieces, without accessories

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  CG.PEDS.M16S.PA.C.15.K50

Mechanical specifications
Cable typenon-armored cables
Clamping range (D)4 ... 8 mm
Seal combination S15 ... 8 mm
Seal combination S1+S24 ... 5 mm
Thread typemetric ISO pitch 1.5 mm
Thread size (TD)M16
Degree of protectionIP66 / IP68
Material
Endcapsblack
Finishinherent color black
Cable glandhigh impact-resistant polyamide
Washer gasketflat chloroprene gasket
Seal insertchloroprene
Mass
Individual componentapprox. 10 g
Packing unitapprox. 365 g
Dimensions
Width across corners (D2)21.7 mm
Diameter thru-hole (DT)16 ... 16.2 mm
Length outside enclosure (H)27.4 mm
Width across flats (SW1)19 mm
Width across flats (SW2)19 mm
Thread length (TL)15 mm
Total length (L)42.4 mm
Tightening torque
Nut torque at enclosure (SW1)1.5 Nm
Nut torque 2 with seal S1 (SW2)2 Nm
Nut torque 2 with seals S1+S2 (SW2)2 Nm
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Data for application in connection with hazardous areas
EU-type examination certificateIMQ 15 ATEX 006X
MarkingEx-Hexagon II 2 GD
Ex eb IIC Gb
Ex tb IIIC Db
International approvals
IECEx approvalIECEx IMQ 15.0001X
EAC approvalTC RU C-TR.GB05.B.00918
Conformity
Degree of protectionEN 60529
General information
Delivery quantity50
Scope of deliveryCable glands
Brief instructions (1 copy)
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Accessories
Sealing plugsBP.PDS.M16S.PA

Classifications

SystemClasscode
ECLASS 13.027140802
ECLASS 12.027140802
ECLASS 11.027144434
ECLASS 10.0.127144434
ECLASS 9.027144434
ECLASS 8.027149111
ECLASS 5.127149111
ETIM 9.0EC000441
ETIM 8.0EC000441
ETIM 7.0EC000441
ETIM 6.0EC000441
ETIM 5.0EC000441
UNSPSC 12.131181702

Details: CG.PEDS.M16S.PA.C.15.K50

Approvals: CG.PEDS.M16S.PA.C.15.K50

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Europe IMQ Ex tb Ex ebIMQ 15 ATEX 006 XALLPDF1138 KB
IMQ IECEx Certificate of ConformityIECEx IMQ 15.0001XALLLINK---
UK-Type Examination CertificateCML 21UKEX31379XALLPDF137 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2242CALLPDF444 KB

Associated Products: CG.PEDS.M16S.PA.C.15.K50

Matching System Components
Sealing element for installation of cable glands in enclosures, Accessory for CG.P*DS.* size M16S cable glands plastic with double seal insert, Polyamide, Ex e and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Packaging unit: 50 pieces, without accessoriespa