Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Cable Glands, Plastic CG.PEDS.M20.PA.C.10.K50

CG.PEDS.M20.PA.C.10.K50
  • For cables without armor
  • Thread M20
  • Thread length 10 mm
  • Ex e and Ex tb certified
  • High impact-resistant polyamide material, black
  • Seal chloroprene
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Very large clamping range due to double sealing insert
  • Full impact resistance of 7 J at -40 °C according to IEC/EN 60079-0 for the full range without limitations
  • Packaging unit: 50 pieces, without accessories

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of CG.PEDS.M20.PA.C.10.K50

Mechanical specifications
Cable typenon-armored cables
Clamping range (D)6 ... 12 mm
Seal combination S17 ... 12 mm
Seal combination S1+S26 ... 8.5 mm
Thread typemetric ISO pitch 1.5 mm
Thread size (TD)M20
Degree of protectionIP66 / IP68
Material
Endcapsblack
Finishinherent color black
Cable glandhigh impact-resistant polyamide
Washer gasketflat chloroprene gasket
Seal insertchloroprene
Mass
Individual componentapprox. 12 g
Packing unitapprox. 571 g
Dimensions
Width across corners (D2)27.5 mm
Diameter thru-hole (DT)20 ... 20.2 mm
Length outside enclosure (H)30 mm
Width across flats (SW1)24 mm
Width across flats (SW2)24 mm
Thread length (TL)10 mm
Total length (L)40 mm
Tightening torque
Nut torque at enclosure (SW1)2 Nm
Nut torque 2 with seal S1 (SW2)5 Nm
Nut torque 2 with seals S1+S2 (SW2)5 Nm
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Data for application in connection with hazardous areas
EU-Type Examination CertificateIMQ 15 ATEX 006 X
MarkingEx-Hexagon II 2 GD
Ex e IIC Gb
Ex tb IIIC Db
International approvals
IECEx approvalIECEx IMQ 15.0001X
EAC approvalTC RU C-TR.GB05.B.00918
Conformity
Degree of protectionEN 60529
General information
Delivery quantity50
Scope of deliveryCable glands
brief instructions (1 copy)
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Accessories
Sealing plugsBP.PDS.M20.PA

Approvals+Certificates: CG.PEDS.M20.PA.C.10.K50

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-2242APDF133 KB
Certificates
Europe IMQ Ex e Ex tbIMQ 15 ATEX 006 XPDF664 KB
IMQ IECEx Certificate of ConformityIECEx IMQ 15.0001XLINK---
Russia Belarus EAC Kazakhstan NANIO "CCVE"TC RU C-TR.GB05.B.00918PDF2306 KB