Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Mechanical specifications | ||
---|---|---|
Cable type | non-armored cables | |
Clamping range (D) | 12 ... 21 mm | |
Seal combination S1 | 16 ... 21 mm | |
Seal combination S1+S2 | 12 ... 16 mm | |
Thread type | metric ISO pitch 1.5 mm | |
Thread size (TD) | M32 | |
Degree of protection | IP66 / IP68 | |
Material | ||
Endcaps | blue | |
Finish | inherent color black, cap nut blue | |
Cable gland | high impact-resistant polyamide | |
Washer gasket | flat chloroprene gasket | |
Seal insert | chloroprene | |
Mass | ||
Individual component | approx. 31 g | |
Packing unit | approx. 620 g | |
Dimensions | ||
Width across corners (D2) | 41 mm | |
Diameter thru-hole (DT) | 32 ... 32.3 mm | |
Length outside enclosure (H) | 42.3 mm | |
Width across flats (SW1) | 36 mm | |
Width across flats (SW2) | 36 mm | |
Thread length (TL) | 10 mm | |
Total length (L) | 52.3 mm | |
Tightening torque | ||
Nut torque at enclosure (SW1) | 4 Nm | |
Nut torque 2 with seal S1 (SW2) | 10 Nm | |
Nut torque 2 with seals S1+S2 (SW2) | 7 Nm | |
Ambient conditions | ||
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | IMQ 15 ATEX 006 X | |
Marking | II 2 GD Ex eb IIC Gb Ex tb IIIC Db |
|
International approvals | ||
IECEx approval | IECEx IMQ 15.0001X | |
EAC approval | TC RU C-TR.GB05.B.00918 | |
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Delivery quantity | 20 | |
Scope of delivery | Cable gland brief instructions (1 copy) |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Sealing plugs | BP.PDS.M32.PA |
System | Classcode |
---|---|
ECLASS 13.0 | 27140802 |
ECLASS 12.0 | 27140802 |
ECLASS 11.0 | 27144434 |
ECLASS 10.0.1 | 27144434 |
ECLASS 9.0 | 27144434 |
ECLASS 8.0 | 27149111 |
ECLASS 5.1 | 27149111 |
ETIM 9.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 6.0 | EC000441 |
ETIM 5.0 | EC000441 |
UNSPSC 12.1 | 31181702 |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe IMQ Ex tb Ex eb | IMQ 15 ATEX 006 X | ALL | 1138 KB | |
IMQ IECEx Certificate of Conformity | IECEx IMQ 15.0001X | ALL | LINK | --- |
UK-Type Examination Certificate | CML 21UKEX31379X | ALL | 137 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2242C | ALL | 444 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|