Serviceline Industrial Sensors
Serviceline Explosion Protection

Cable Glands, Plastic CG.PIDS.M32.PA.C.15.K20

CG.PIDS.M32.PA.C.15.K20
  • For cables without armor
  • Thread M32
  • Thread length 15 mm
  • Ex eb and Ex tb certified
  • Blue marking for use with Ex i circuits
  • High impact-resistant polyamide material, blue
  • Seal chloroprene
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Very large clamping range due to double sealing insert
  • Full impact resistance of 7 J at -40 °C according to IEC/EN 60079-0 for the full range without limitations
  • Packaging unit: 20 pieces, without accessories

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  CG.PIDS.M32.PA.C.15.K20

Mechanical specifications
Cable typenon-armored cables
Clamping range (D)12 ... 21 mm
Seal combination S116 ... 21 mm
Seal combination S1+S212 ... 16 mm
Thread typemetric ISO pitch 1.5 mm
Thread size (TD)M32
Degree of protectionIP66 / IP68
Material
Endcapsblue
Finishinherent color black, cap nut blue
Cable glandhigh impact-resistant polyamide
Washer gasketflat chloroprene gasket
Seal insertchloroprene
Mass
Individual componentapprox. 26 g
Packing unitapprox. 630 g
Dimensions
Width across corners (D2)41 mm
Diameter thru-hole (DT)32 ... 32.3 mm
Length outside enclosure (H)42.3 mm
Width across flats (SW1)36 mm
Width across flats (SW2)36 mm
Thread length (TL)15 mm
Total length (L)57.3 mm
Tightening torque
Nut torque at enclosure (SW1)4 Nm
Nut torque 2 with seal S1 (SW2)10 Nm
Nut torque 2 with seals S1+S2 (SW2)7 Nm
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Data for application in connection with hazardous areas
EU-type examination certificateIMQ 15 ATEX 006 X
MarkingEx-Hexagon II 2 GD
Ex eb IIC Gb
Ex tb IIIC Db
International approvals
IECEx approvalIECEx IMQ 15.0001X
EAC approvalTC RU C-TR.GB05.B.00918
Conformity
Degree of protectionEN 60529
General information
Delivery quantity20
Scope of deliveryCable gland
brief instructions (1 copy)
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Accessories
Sealing plugsBP.PDS.M32.PA

Approvals+Certificates: CG.PIDS.M32.PA.C.15.K20

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of Conformity / EU-KonformitätserklärungDOC-2242BPDF76 KB
Certificates
Europe IMQ Ex tb Ex ebIMQ 15 ATEX 006 XPDF664 KB
IMQ IECEx Certificate of ConformityIECEx IMQ 15.0001XLINK---
Russia Belarus EAC Kazakhstan NANIO "CCVE" EAC TP TC 012/2011TC RU C-TR.GB05.B.00918PDF2306 KB

Associated Products: CG.PIDS.M32.PA.C.15.K20

Matching system components
Brass nickel-plated, Thread M32, Packaging unit: 50 piecespa
Sealing element for installation of cable glands in enclosures, Accessory for CG.P*DS.* size M32 cable glands plastic with double seal insert, Polyamide, Ex e and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Packaging unit: 20 pieces, without accessoriespa
Quick Selection Guide for Electrical Explosion Protection Equipment

Get a free PDF copy of our Quick Select Product Guide for Electrical Explosion Protection Equipment. It offers you a comprehensive overview of our entire portfolio.