Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Mechanical specifications | ||
---|---|---|
Cable type | non-armored cables | |
Clamping range (D) | 8 ... 15 mm | |
Thread type | metric ISO pitch 1.5 mm | |
Thread size (TD) | M25 | |
Degree of protection | IP66 / IP68 | |
Material | ||
Finish | inherent color silver | |
Cable gland | stainless steel | |
O-Ring | silicone | |
Seal insert | silicone | |
Casting compound | ||
Description | EP 2122 Epoxy Putty Compound must be ordered separately |
|
Part number | 70101827 | |
Mass | 60 g | |
Required amount per cable gland | 7 g | |
Packaging units per delivery quantity cable glands | 2 | |
Cable glands per packaging unit casting compound | 8 | |
Mass | ||
Individual component | approx. 174 g | |
Packing unit | approx. 1.86 kg | |
Dimensions | ||
Width across corners (D2) | 33 mm | |
Diameter thru-hole (DT) | 25 ... 25.2 mm | |
Number of cores (CQ) | max. 9 | |
Core cross section, single-core cable (DS) | 1.5 ... 9.5 mm | |
Total core cross section, multi-core cables (DM) | 1.5 ... 9.5 mm | |
Total core cross section area (CC) | max. 70.9 mm2 | |
Length outside enclosure (H) | 49.2 mm | |
Width across flats (SW1) | 30 mm | |
Width across flats (SW2) | 25 mm | |
Width across flats (SW3) | 25 mm | |
Thread length (TL) | 16 mm | |
Total length (L) | 65.2 mm | |
Tightening torque | ||
Nut torque at enclosure (SW1) | 60 Nm | |
Nut torque 2 (SW2) | 60 Nm | |
Nut torque 3 (SW3) | 25 Nm | |
Ambient conditions | ||
Ambient temperature | -60 ... 100 °C (-76 ... 212 °F) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 18 ATEX 037X | |
Marking | II 2 GD Ex db IIC Gb Ex eb IIC Gb Ex tb IIIC Db |
|
International approvals | ||
IECEx approval | IECEx CES 18.0030X | |
UKCA approval | CML 22 UKEX 1268X | |
CCC approval | 2021312313000456 | |
Conformity | ||
Degree of protection | EN 60529 | |
CE marking | 0102 | |
General information | ||
Delivery quantity | 10 | |
Scope of delivery | Cable gland pair of gloves Brief instructions (1 copy) |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27140802 |
ECLASS 12.0 | 27140802 |
ECLASS 11.0 | 27144434 |
ECLASS 10.0.1 | 27144434 |
ECLASS 9.0 | 27144434 |
ECLASS 8.0 | 27149111 |
ECLASS 5.1 | 27149111 |
ETIM 9.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 6.0 | EC000441 |
ETIM 5.0 | EC000441 |
UNSPSC 12.1 | 31181702 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - Cable Glands Series CG.B* | ENG | 262 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 160 KB | |
Safety data sheet Epoxy Putty 2122 Hardener | ENG | 41 KB | |
Safety data sheet Epoxy Putty 2122 Resin | ENG | 39 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
CCC Ex Certificate | 2021312313000456 (Bimed Teknik) | ALL | 1118 KB | |
CESI IECEx Certificate of Conformity | IECEx CES 18.0030X | ALL | LINK | --- |
Europe CESI II 2GD | CESI 18 ATEX 037 X | ALL | 375 KB | |
UK-Type Examination Certificate | CML 22UKEX1268X | ALL | 137 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4062A | ALL | 271 KB | |
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F) | DOC-6762 | ALL | 156 KB |