Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
VMA-2+PE
Product Description |
Valve connector Form A, non pre-wired |
General specifications |
Number of pins | 2 + PE |
Connection 1 | Valve connector DIN |
Construction type 1 | angled |
Electrical specifications |
Operating voltage | 250 V AC/DC |
Operating current | max. 10 A |
Volume resistance | < 10 mΩ |
Ambient conditions |
Ambient temperature | -40 ... 125 °C (-40 ... 257 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | Valve connector Form A screw terminals for max. 1.5 mm2 M16 cable gland |
Material | |
| Contacts | CuZn ; CuSn |
| Body | PA |
Cable | |
| Sheath diameter | 6 ... 8 mm |
Mass | 28 g |
Classifications
System | Classcode |
ECLASS 13.0 | 27440105 |
ECLASS 12.0 | 27440105 |
ECLASS 11.0 | 27440105 |
ECLASS 10.0.1 | 27440105 |
ECLASS 9.0 | 27440105 |
ECLASS 8.0 | 27440104 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003623 |
ETIM 8.0 | EC003623 |
ETIM 7.0 | EC003623 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
VMA-2+PE