Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Singleturn absolute rotary encoder PVS58X

PVS58X
  • Housing ∅ 58 mm
  • PROFIBUS interface
  • 16 Bit singleturn
  • Ex approval for zone 2 and zone 22
  • Speed transfer
  • Extended scaling functions
  • Programmable limit switches
  • Servo or clamping flange

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PVS58X

General specifications
Detection typephotoelectric sampling
Device typeSingleturn absolute rotary encoder
UL File NumberE223176 "For use in NFPA 79 Applications only" , if UL marking is marked on the product.
Electrical specifications
Operating voltage10 ... 30 V DC
Current consumptionmax. 230 mA at 10 V DC, max. 100 mA at 24 V DC
Time delay before availability< 1000 ms
Linearity± 2 LSB at 16 Bit, ± 1 LSB at 13 Bit, ± 0,5 LSB at 12 Bit
Output codebinary code
Code course (counting direction)programmable,
cw ascending (clockwise rotation, code course ascending)
cw descending (clockwise rotation, code course descending)
Interface
Interface typePROFIBUS
Resolution
Single turnup to 16 Bit
Overall resolutionup to 16 Bit
Transfer rate0.0096 ... 12 MBit/s
Standard conformityPNO profile 3.062, RS-485
Connection
Terminal compartmentin removable housing cover
Standard conformity
Degree of protectionDIN EN 60529 ,
shaft side: IP64
housing side: IP65
Climatic testingDIN EN 60068-2-30 , no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source , if UL marking is marked on the product.
Ambient conditions
Operating temperature-30 ... 55 °C (-22 ... 131 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Mechanical specifications
Material
Combination 1housing: powder coated aluminum
flange: aluminum
shaft: stainless steel
Massapprox. 550 g
Rotational speedmax. 6000 min -1
Moment of inertia30 gcm2
Starting torque≤ 3 Ncm
Shaft load
Axial40 N
Radial110 N
Dimensions
Length86 mm
Data for application in connection with hazardous areas
ATEX markingEx-Hexagon II 3G Ex nA IIB T4 Gc X
Ex-Hexagon II 3D Ex tc IIIC T120°C Dc X
CertificatePF 19 CERT 5194 X
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-15:2010 , EN 60079-31:2014

Classifications

SystemClasscode
ECLASS 13.027270502
ECLASS 12.027270502
ECLASS 11.027270502
ECLASS 10.0.127270502
ECLASS 9.027270502
ECLASS 8.027270502
ECLASS 5.127270502
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: PVS58X

Function

The absolute encoder corresponds to the PROFIBUS profile for encoders, order no. 3.062.

For operation based on Class 1, position data and diagnostic data bytes 1 ... 16 are available. In addition, the direction of the code can be selected as either ascending or descending.

If the rotary encoder is operated according to Class 2, additional functions to those from Class 1 are available. These include scaling of the resolution per revolution and the overall resolution, as well as the preset function.

Besides, the rotary encoder offers extended functionalities such as speed transfer, extended scaling functions, programmable limit switches and a commissioning mode.

The removable connecting hood contains switches for setting the terminating resistor and setting the address.

This Profibus encoder is designed for operation in zone 2 and zone 22.

Product Documentation: PVS58X

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF1875 KB
Manuals
Manual Absolute rotary encoder with PROFIBUSENGPDF6740 KB

Design / Simulation: PVS58X

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP204 KB

Approvals: PVS58X

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
US CA ULCoC 20190913-E223176 RptRef E223176-20081013ALLPDF280 KB

Software: PVS58X

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
GSD file, Encoders Pxx58, ENA58IL / GSD-Datei, Drehgeber Pxx58, ENA58IL2014-09ZIP8 KB
GSD file, Encoders Pxx58, ENA58IL / GSD-Datei, Drehgeber Pxx58, ENA58IL07/2003ZIP10 KB

Associated Products: PVS58X

Accessories
Angled flangefa
Synchro clamping elementfa
Mounting bracket for servo flangefa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Precision coupling, Precision couplingfa
Precision coupling, Precision couplingfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Measuring wheel for shaft diameter 10 mm, Plastic coating, 500 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Pimpled rubber coating, 500 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Knurled aluminum, 500 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Plastic coating, 200 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Pimpled rubber coating, 200 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Knurled aluminum, 200 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Knurled plastic, 500 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Knurled plastic, 200 mm circumferencefa
Measuring wheel for shaft diameter 6 mm, Pimpled rubber coating, 200 mm circumferencefa
Measuring wheel for shaft diameter 6 mm, Knurled aluminum, 200 mm circumferencefa
Measuring wheel for shaft diameter 6 mm, Knurled plastic, 200 mm circumferencefa