Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Singleturn absolute rotary encoder AVS36M-******

AVS36M-******
  • Very small housing
  • High climatic resistance
  • Up to 13 Bit singleturn
  • SSI interface
  • Optically isolated interface
  • Surge and reverse polarity protection

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  AVS36M-******

General specifications
Detection typemagnetic sampling
Device typeSingleturn absolute rotary encoder
Nominal ratings
Linearity error± 0.36 °
Electrical specifications
Operating voltage4.5 ... 30 V DC
Power consumptionapprox. 2 W
Output codeGray code, binary code
Code course (counting direction)adjustable
Interface
Interface typeSSI
Resolution
Single turnup to 13 Bit ( hysteresis: 0.1 ° )
Overall resolutionup to 13 Bit
Transfer rate0.1 ... 2 MBit/s
Cycle time< 600 µs
Standard conformityRS 422
Input 1
Input typeSelection of counting direction (cw/ccw)
Signal voltage
High4.5 V ... UB (cw descending)
Low0 ... 2 V or unconnected (cw ascending)
Input current< 6 mA
Switch-on delay< 1.1 s
Input 2
Input typezero-set (PRESET 1) with falling edge
Signal voltage
High4.5 V ... UB
Low0 ... 2 V
Input current< 6 mA
Signal durationmin. 1.1 s
Connection
ConnectorM12 connector, 8-pin
Cable∅6 mm, 4 x 2 x 0.14 mm2, 1 m
Standard conformity
Degree of protectionaccording DIN EN 60529
Connection sidecable models: IP54
connector models: IP65
Shaft sideIP65
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 1000 Hz
Ambient conditions
Operating temperaturecable, flexing: -5 ... 70 °C (23 ... 158 °F),
cable, fixed: -30 ... 70 °C (-22 ... 158 °F)
connector models: -30 ... 85 °C (-22 ... 185 °F)
Storage temperaturecable models: -30 ... 70 °C (-22 ... 158 °F)
connector models: -30 ... 85 °C (-22 ... 185 °F)
Relative humidity98 % , no moisture condensation
Mechanical specifications
Material
Housingnickel-plated steel
FlangeAluminum
ShaftStainless steel
Massapprox. 150 g , with cable
Rotational speedmax. 12000 min -1
Moment of inertia30 gcm2
Starting torque< 3 Ncm
Shaft load
Axial20 N
Radial40 N
Dimensions
Length46 mm
Diameter36.5 mm

Classifications

SystemClasscode
ECLASS 13.027270502
ECLASS 12.027270502
ECLASS 11.027270502
ECLASS 10.0.127270502
ECLASS 9.027270502
ECLASS 8.027270502
ECLASS 5.127270502
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: AVS36M-******

Product Documentation: AVS36M-******

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF767 KB

Associated Products: AVS36M-******

Accessories

Female connector M12 straight A-coded 8-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Precision coupling, Precision couplingfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Measuring wheel for shaft diameter 6 mm, Pimpled rubber coating, 200 mm circumferencefa
Measuring wheel for shaft diameter 6 mm, Knurled aluminum, 200 mm circumferencefa
Measuring wheel for shaft diameter 6 mm, Knurled plastic, 200 mm circumferencefa