Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
AVM58-H*
Functional safety related parameters |
MTTFd | 150 a |
Mission Time (TM) | 20 a |
L10h | 1.9 E+11 at 6000 rpm and 20/40 N axial/radial shaft load |
Diagnostic Coverage (DC) | 0 % |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
No-load supply current | max. 180 mA |
Linearity | ± 2 LSB at 16 Bit, ± 1 LSB at 13 Bit, ± 0,5 LSB at 12 Bit |
Output code | Gray code, binary code |
Code course (counting direction) | cw descending (clockwise rotation, code course descending) |
Interface |
Interface type | SSI |
Monoflop time | 20 ± 10 µs |
Resolution | |
| Single turn | up to 16 Bit |
| Multiturn | 14 Bit |
| Overall resolution | up to 30 Bit |
Transfer rate | 0.1 ... 2 MBit/s |
Voltage drop | UB - 2.5 V |
Standard conformity | RS 422 |
Input 1 |
Input type | Selection of counting direction (cw/ccw) |
Signal voltage | |
| High | 10 ... 30 V |
| Low | 0 ... 2 V |
Input current | < 6 mA |
Switch-on delay | < 0.001 ms |
Connection |
Connector | type 9416 (M23), 12-pin, type 9416L (M23), 12-pin |
Cable | ∅7 mm, 6 x 2 x 0.14 mm2, 1 m |
Standard conformity |
Degree of protection | DIN EN 60529, IP65 |
Climatic testing | DIN EN 60068-2-3, no moisture condensation |
Emitted interference | EN 61000-6-4:2007 |
Noise immunity | EN 61000-6-2:2005 |
Shock resistance | DIN EN 60068-2-27, 100 g, 3 ms |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz |
Approvals and certificates |
UL approval | cULus Listed, General Purpose, Class 2 Power Source |
Ambient conditions |
Operating temperature | -40 ... 85 °C (-40 ... 185 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Material | |
| Combination 1 | housing: powder coated aluminum flange: aluminum shaft: stainless steel |
| Combination 2 (Inox) | housing: stainless steel flange: stainless steel shaft: stainless steel |
Mass | approx. 460 g (combination 1) approx. 800 g (combination 2) |
Rotational speed | max. 12000 min -1 |
Moment of inertia | 50 gcm2 |
Starting torque | < 5 Ncm |
Shaft load | |
| Axial | 40 N |
| Radial | 110 N |
Classifications
System | Classcode |
ECLASS 13.0 | 27270502 |
ECLASS 12.0 | 27270502 |
ECLASS 11.0 | 27270502 |
ECLASS 10.0.1 | 27270502 |
ECLASS 9.0 | 27270502 |
ECLASS 8.0 | 27270502 |
ECLASS 5.1 | 27270502 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
Details:
AVM58-H*
Design / Simulation:
AVM58-H*
Associated Products:
AVM58-H*
Accessories |
|
|
|
Angled flangefa |
|
|
-
9310-3
-
Synchro clamping element
-
|
|
Synchro clamping elementfa |
|
|
|
|
Female cordsetfa |
|
|
|
|
Mounting bracket for servo flangefa |
|
|
|
|
Spring-loaded mounting bracket with a diameter of 36 mmfa |
|