Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Functional safety related parameters | ||
---|---|---|
MTTFd | 150 a | |
Mission Time (TM) | 20 a | |
L10h | 1.9 E+11 at 6000 rpm and 20/40 N axial/radial shaft load | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
LED green | supply voltage/preset key pressed | |
LED red | internal diagnostic test failed | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Power consumption | ≤ 1 W | |
Linearity | ± 2 LSB at 16 Bit, ± 1 LSB at 13 Bit, ± 0,5 LSB at 12 Bit | |
Output code | Gray code, binary code | |
Code course (counting direction) | cw descending (clockwise rotation, code course descending) | |
Interface | ||
Interface type | SSI | |
Monoflop time | 20 ± 10 µs | |
Resolution | ||
Single turn | up to 16 Bit | |
Multiturn | 14 Bit | |
Overall resolution | up to 30 Bit | |
Transfer rate | 0.1 ... 2 MBit/s | |
Voltage drop | UB - 2.5 V | |
Standard conformity | RS 422 | |
Input 1 | ||
Input type | Selection of counting direction (cw/ccw) | |
Signal voltage | ||
High | 4.5 ... 30 V or open input (cw ascending) | |
Low | 0 ... 1 V (cw descending) | |
Input current | < 6 mA | |
Switch-on delay | < 0.001 ms | |
Input 2 | ||
Input type | zero-set (PRESET 1) | |
Signal voltage | ||
High | 4.5 ... 30 V | |
Low | 0 ... 1 V or open input | |
Input current | < 6 mA | |
Switch-on delay | < 100 ms after falling input flank | |
Connection | ||
Connector | type 9416 (M23), 12-pin, type 9416L (M23), 12-pin | |
Cable | ∅7 mm, 6 x 2 x 0.14 mm2, 1 m | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP65 | |
Climatic testing | DIN EN 60068-2-3, no moisture condensation | |
Emitted interference | EN 61000-6-4:2007 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 3 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
Ambient conditions | ||
Operating temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Material | ||
Combination 1 | housing: powder coated aluminum flange: aluminum shaft: stainless steel |
|
Combination 2 (Inox) | housing: stainless steel flange: stainless steel shaft: stainless steel |
|
Mass | approx. 460 g (combination 1) approx. 800 g (combination 2) |
|
Rotational speed | max. 12000 min -1 | |
Moment of inertia | ≤ 30 gcm2 | |
Starting torque | < 3 Ncm (version without shaft seal) | |
Shaft load | ||
Angle offset | ± 0.9 ° | |
Axial offset | static: ± 0.3 mm, dynamic: ± 0.1 mm | |
Radial offset | static: ± 0.5 mm, dynamic: ± 0.2 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270502 |
ECLASS 12.0 | 27270502 |
ECLASS 11.0 | 27270502 |
ECLASS 10.0.1 | 27270502 |
ECLASS 9.0 | 27270502 |
ECLASS 8.0 | 27270502 |
ECLASS 5.1 | 27270502 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 220 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 214 KB |
CAD 3-D additional / CAD 3-D additional | ALL | STP | 335 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
CA UL General Purpose | E223176 | ALL | LINK | --- |
US UL General Purpose | E223176 | ALL | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|