Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Detection type | photoelectric sampling | |
Device type | Multiturn absolute rotary encoder | |
UL File Number | E223176 "For use in NFPA 79 Applications only" , if UL marking is marked on the product. | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Current consumption | max. 230 mA at 10 V DC, max. 100 mA at 24 V DC | |
Time delay before availability | < 1000 ms | |
Linearity | ± 2 LSB at 16 Bit, ± 1 LSB at 13 Bit, ± 0,5 LSB at 12 Bit | |
Output code | binary code | |
Code course (counting direction) | programmable, cw ascending (clockwise rotation, code course ascending) cw descending (clockwise rotation, code course descending) |
|
Interface | ||
Interface type | PROFIBUS | |
Resolution | ||
Single turn | up to 16 Bit | |
Multiturn | 14 Bit | |
Overall resolution | up to 30 Bit | |
Transfer rate | 0.0096 ... 12 MBit/s | |
Standard conformity | PNO profile 3.062, RS-485 | |
Connection | ||
Terminal compartment | in removable housing cover | |
Standard conformity | ||
Degree of protection | DIN EN 60529 , shaft side: IP64 housing side: IP65 |
|
Climatic testing | DIN EN 60068-2-30 , no moisture condensation | |
Emitted interference | EN 61000-6-4:2007 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source , if UL marking is marked on the product. | |
Ambient conditions | ||
Operating temperature | -30 ... 55 °C (-22 ... 131 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Mechanical specifications | ||
Material | ||
Combination 1 | housing: powder coated aluminum flange: aluminum shaft: stainless steel |
|
Mass | approx. 600 g | |
Rotational speed | max. 6000 min -1 | |
Moment of inertia | 30 gcm2 | |
Starting torque | ≤ 3 Ncm | |
Shaft load | ||
Axial | 40 N | |
Radial | 110 N | |
Dimensions | ||
Length | 96 mm | |
Data for application in connection with hazardous areas | ||
ATEX marking | II 3G Ex nA IIB T4 Gc X II 3D Ex tc IIIC T120°C Dc X |
|
Certificate | PF 19 CERT 5194 X | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-15:2010 , EN 60079-31:2014 |
System | Classcode |
---|---|
ECLASS 13.0 | 27270502 |
ECLASS 12.0 | 27270502 |
ECLASS 11.0 | 27270502 |
ECLASS 10.0.1 | 27270502 |
ECLASS 9.0 | 27270502 |
ECLASS 8.0 | 27270502 |
ECLASS 5.1 | 27270502 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
The absolute encoder corresponds to the PROFIBUS profile for encoders, order no. 3.062.
For operation based on Class 1, position data and diagnostic data bytes 1 ... 16 are available. In addition, the direction of the code can be selected as either ascending or descending.
If the rotary encoder is operated according to Class 2, additional functions to those from Class 1 are available. These include scaling of the resolution per revolution and the overall resolution, as well as the preset function.
Besides, the rotary encoder offers extended functionalities such as speed transfer, extended scaling functions, programmable limit switches and a commissioning mode.
The removable connecting hood contains switches for setting the terminating resistor and setting the address.
This Profibus encoder is designed for operation in zone 2 and zone 22.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 1875 KB | |
Manuals | |||
Manual Absolute rotary encoder with PROFIBUS | ENG | 6740 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 204 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
US CA UL | CoC 20190913-E223176 RptRef E223176-20081013 | ALL | 280 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
GSD file, Encoders Pxx58, ENA58IL / GSD-Datei, Drehgeber Pxx58, ENA58IL | 2014-09 | ZIP | 8 KB |
GSD file, Encoders Pxx58, ENA58IL / GSD-Datei, Drehgeber Pxx58, ENA58IL | 07/2003 | ZIP | 10 KB |