Serviceline Industrial Sensors
Serviceline Explosion Protection

Modules for DIN Rail Mounting

Choose your product

Next PageLast Page
Product

Surge protection barrier for 2 signal lines, Nominal voltage 24 V DC, Surge protection barrier for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Connection via screw terminals, DIN rail mountable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: one-piece, Number of protected signal lines: 2, Topology: non-grounded, Safety Integrity Level (SIL): SIL 3, Nominal voltage: 24 V DC, Nominal discharge current (8/20 µs): 5 kA per line (10x)pa

Surge protection barrier for 2 signal lines, Nominal voltage 1 V DC, Surge protection barrier for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Connection via screw terminals, DIN rail mountable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: one-piece, Number of protected signal lines: 2, Topology: non-grounded, Safety Integrity Level (SIL): SIL 3, Nominal voltage: 1 V DC, Nominal discharge current (8/20 µs): 5 kA per line (10x)pa

Surge protection barrier for 2 signal lines, Nominal voltage 1 V DC, Surge protection barrier for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Connection via spring terminals with push-in connection technology, DIN rail mountable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: one-piece, Number of protected signal lines: 2, Topology: non-grounded, Safety Integrity Level (SIL): SIL 3, Nominal voltage: 1 V DC, Nominal discharge current (8/20 µs): 5 kA per line (10x)pa

Surge protection barrier for 2 signal lines, Nominal voltage 1 V DC, Surge protection barrier for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Connection via screw terminals, DIN rail mountable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: one-piece, Number of protected signal lines: 2, Topology: grounded, Safety Integrity Level (SIL): SIL 3, Nominal voltage: 1 V DC, Nominal discharge current (8/20 µs): 5 kA per line (10x)pa

Surge protection barrier for 2 signal lines, Nominal voltage 1 V DC, Surge protection barrier for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Connection via spring terminals with push-in connection technology, DIN rail mountable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: one-piece, Number of protected signal lines: 2, Topology: grounded, Safety Integrity Level (SIL): SIL 3, Nominal voltage: 1 V DC, Nominal discharge current (8/20 µs): 5 kA per line (10x)pa

Surge protection barrier for 2 signal lines, Nominal voltage 24 V DC, Surge protection barrier for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Connection via screw terminals, DIN rail mountable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: one-piece, Number of protected signal lines: 2, Topology: non-grounded, Safety Integrity Level (SIL): SIL 3, Nominal voltage: 24 V DC, Nominal discharge current (8/20 µs): 5 kA per line (10x)pa

Surge protection barrier for 2 signal lines, Nominal voltage 24 V DC, Surge protection barrier for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Connection via spring terminals with push-in connection technology, DIN rail mountable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: one-piece, Number of protected signal lines: 2, Topology: non-grounded, Safety Integrity Level (SIL): SIL 3, Nominal voltage: 24 V DC, Nominal discharge current (8/20 µs): 5 kA per line (10x)pa

Surge protection barrier for 2 signal lines, Nominal voltage 24 V DC, Surge protection barrier for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Connection via screw terminals, DIN rail mountable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: one-piece, Number of protected signal lines: 2, Topology: grounded, Safety Integrity Level (SIL): SIL 3, Nominal voltage: 24 V DC, Nominal discharge current (8/20 µs): 5 kA per line (10x)pa

Surge protection barrier for 2 signal lines, Nominal voltage 24 V DC, Surge protection barrier for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Connection via spring terminals with push-in connection technology, DIN rail mountable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: one-piece, Number of protected signal lines: 2, Topology: grounded, Safety Integrity Level (SIL): SIL 3, Nominal voltage: 24 V DC, Nominal discharge current (8/20 µs): 5 kA per line (10x)pa

For surge protection system M-LB-2000, Color black, DIN rail mountablepa
Next PageLast Page

Filter By

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.

Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.