Serviceline Industrial Sensors
Serviceline Explosion Protection

Base Module M-LB-5000

M-LB-5000
  • Base for protection module or function module
  • Easy replacement of modules without tools
  • Connection via screw terminals
  • DIN rail mountable
  • Up to SIL 3 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  M-LB-5000

Product Description
Base module for non-intrinsically safe protection modules or function modules
General specifications
Number of signal lines2
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Supply
Rated voltage60 V AC/DC
Rated current2 A
Input
Connectionterminals 1, 2
Output
Connectionterminals 3, 4
Conformity
Degree of protectionIEC 60529:2013
Functional safetyIEC/EN 61508:2010
Surge protective devices for low voltageEN 61643-21:2001+A1:2009+A2:2013
IEC 61643-21:2001+A1:2008+A2:2012
Ambient conditions
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Observe the temperature range of the protection module or the function module, which is limited by derating.
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 95 % , without condensation
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals , max. core cross section 1 x 2.5 mm2
Massapprox. 40 g
Dimensions6.2 x 72 x 112 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
CertificateBVS 17 ATEX E 070 X
International approvals
IECEx approval
IECEx certificateIECEx BVS 17.0061X
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Documents: M-LB-5000

ManualsLanguageFile TypeFile Size
Functional Safety ManualENGPDF554 KB
ManualENGPDF4175 KB
HandbuchGERPDF4187 KB
Handbuch Funktionale SicherheitGERPDF563 KB
Instruction manuals
ИнструкцииBULPDF133 KB
Návod k poużitíCZEPDF127 KB
Instruktions manualDANPDF126 KB
Instruction manualENGPDF131 KB
KasutusjuhendESTPDF124 KB
KäyttöohjeFINPDF122 KB
Manuel d'instructionsFRAPDF128 KB
BetriebsanleitungGERPDF133 KB
Οδηγίες χρήσηςGREPDF135 KB
HandleidingHOLPDF127 KB
Instruction manual / BetriebsanleitungHRVPDF127 KB
Használati útmutatóHUNPDF129 KB
Manuale di istruzioniITAPDF126 KB
Lietošanas pamācībaLAVPDF126 KB
Instrukciju vadovasLITPDF127 KB
Instrukcja obsługiPOLPDF129 KB
Manual de instruçõesPORPDF126 KB
Manual de utilizareRONPDF126 KB
Návod na poużitieSLKPDF126 KB
Navodila za uporaboSLVPDF125 KB
Manual de instruccionesSPAPDF126 KB
ManualSWEPDF125 KB

Approvals+Certificates: M-LB-5000

CertificatesCertificate No.File TypeFile Size
BVS Ex ec Ex ia IECEx Certificate of ConformityIECEx BVS 17.0061XLINK---
China SITIIAS CCC Ex Certificate2020322304002904 (Singapore)PDF2709 KB
EAC Lenpromexpertiza (LPE) EAC TP TC 012/2011EAEC RU C-DE.AA71.B.00023/19PDF1206 KB
Europe DEKRA EXAM BVSBVS 17 ATEX E 070 XPDF1694 KB
India PESO (India) CCOEA/P/HQ/KA/104/5593 (P425737)PDF1405 KB
Worldwide TUVNo. 968/FSP 1583.00/18PDF700 KB

Associated Products: M-LB-5000

Matching System Components

Supply current 1 A, Internal fuse, Fault indication via LED, Mounting on base module, pluggablepa

Maintenance indication via LEDs, Status indication input, Status indication to control via solid state relay, Mounting on base module, pluggablepa

Fault indication via LED, Status indication input, Status indication to control via solid state relay, Mounting on base module, pluggablepa

Surge protection for 2 signal lines, Nominal voltage 24 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa

Surge protection for 2 signal lines, Nominal voltage 24 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Place holder for protection module or function module, Blank module, non-functional, Mounting on base module, pluggablepa
Surge protection for 1 signal line, Nominal voltage 1 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 24 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 24 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 1 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 1 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 1 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 1 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 24 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 24 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 1 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 1 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 1 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 24 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 24 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Matching System Components
3-conductor insert for base module, Provides the power supply of the plugged modules, Transfers a fault signal or a maintenance signal, Standard length 0.8 m (2.6 ft), simple to customize to application spacepa
Accessories
For surge protection system M-LB-5000, Isolation acc. to IEC 60079-11, Color black, DIN rail mountablepa

Function: M-LB-5000

The base module is the base for the modules of the surge protection system:
- Protection modules
- Function modules
- Place-holder modules
These modules are connected to the base module.

The protected and unprotected signal lines are connected to the device. The plugged modules will be grounded via the integrated earth connection.

The terminals of the base module are suitable for the connection of conductors and plug‑in jumpers.

The device is mounted on a 35 mm DIN mounting rail according to EN 60715.

Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.

Intelligent Surge Protection M-LB-5000

The M-LB-5000 surge protection system offers a combination of diagnostics and modularity within a narrow housing design of only 6.2 mm width. Explore the easiest way to protect plant assets …