Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description | ||
---|---|---|
Protection module for 2 signal lines |
General specifications | ||
---|---|---|
Number of protected signal lines | 2 | |
Topology | non-grounded | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Electrical specifications | ||
Connection | protected area: terminals 3, 4 unprotected area: terminals 1, 2 |
|
Rated current | 500 mA , restrictions see derating characteristics | |
Leakage current | < 3 µA at 24 V and 25 °C (77 °F) , line-line | |
Nominal voltage | 24 V DC | |
Maximum continuous operating voltage | 30 V DC | |
Series resistance | ≤ 0.6 Ω per line | |
Impulse rating | 1 kV/0.5 kA (category C1) 10 kV/5 kA (category C2) 1 kA (category D1) |
|
Impulse discharge current (10/350 µs) | 1 kA per line (2x) | |
Nominal discharge current (8/20 µs) | 5 kA per line (10x) | |
Rated surge current (8/20 µs) | 10 kA per line (1x) | |
Total discharge current (8/20 µs) | 20 kA (1x) | |
Voltage protection level | max. 45 V line-line for nominal discharge current In max. 1400 V line-earth for nominal discharge current In |
|
Impulse reset time | < 500 ms | |
Insertion loss | ≤ 0.03 dB, at 0 ... 4 kHz, in 600 Ω-System ≤ 3 dB, at 0 ... 600 kHz, in 100 Ω-System |
|
Conformity | ||
Degree of protection | IEC 60529:2013 | |
Functional safety | IEC/EN 61508:2010 | |
Surge protective devices for low voltage | EN 61643-21:2001+A1:2009+A2:2013 IEC 61643-21:2001+A1:2008+A2:2012 |
|
Ambient conditions | ||
Ambient temperature | -40 ... 80 °C (-40 ... 176 °F) Observe the temperature range limited by derating, see section derating. |
|
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | max. 95 % , without condensation | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 20 g | |
Dimensions | 6.2 x 77 x 79 mm | |
Mounting | pluggable in base module for mounting on 35 mm DIN mounting rail | |
Data for application in connection with hazardous areas | ||
Certificate | BVS 17 ATEX E 070 X | |
Marking | ![]() |
|
Temperature class | T6 for ambient temperature ≤ 60 °C T5 for ambient temperature ≤ 70 °C T4 for ambient temperature ≤ 80 °C |
|
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-7:2015 | |
International approvals | ||
IECEx approval | ||
IECEx certificate | IECEx BVS 17.0061X | |
IECEx marking | Ex ec IIC T6...T4 Gc | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Designation | system components: - base module with screw terminals M-LB-5000 - base module with spring terminals M-LB-5000.SP - place holder module M-LB-5900 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Functional Safety Manual | ENG | 554 KB | |
Manual | ENG | 4175 KB | |
Handbuch | GER | 4187 KB | |
Handbuch Funktionale Sicherheit | GER | 563 KB | |
Instruction manuals | |||
Инструкции | BUL | 133 KB | |
Návod k poużití | CZE | 127 KB | |
Instruktions manual | DAN | 126 KB | |
Instruction manual | ENG | 131 KB | |
Kasutusjuhend | EST | 123 KB | |
Käyttöohje | FIN | 123 KB | |
Manuel d'instructions | FRA | 128 KB | |
Betriebsanleitung | GER | 133 KB | |
Οδηγίες χρήσης | GRE | 135 KB | |
Handleiding | HOL | 127 KB | |
Instruction manual / Betriebsanleitung | HRV | 127 KB | |
Használati útmutató | HUN | 129 KB | |
Manuale di istruzioni | ITA | 126 KB | |
Lietošanas pamācība | LAV | 126 KB | |
Instrukciju vadovas | LIT | 127 KB | |
Instrukcja obsługi | POL | 129 KB | |
Manual de instruções | POR | 127 KB | |
Manual de utilizare | RON | 127 KB | |
Návod na poużitie | SLK | 127 KB | |
Navodila za uporabo | SLV | 124 KB | |
Manual de instrucciones | SPA | 127 KB | |
Manual | SWE | 125 KB |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of Conformity / EU-Konformitätserklärung | DOC-3764 | 83 KB | |
Certificates | |||
BVS Ex ec Ex ia IECEx Certificate of Conformity | IECEx BVS 17.0061X | LINK | --- |
China SITIIAS CCC Ex Certificate | 2020322304002904 (Singapore) | 2709 KB | |
EAC Lenpromexpertiza (LPE) EAC TP TC 012/2011 | EAEC RU C-DE.AA71.B.00023/19 | 1206 KB | |
Europe DEKRA EXAM BVS | BVS 17 ATEX E 070 X | 1694 KB | |
India PESO (India) CCOE | A/P/HQ/KA/104/5593 (P425737) | 1405 KB | |
Worldwide TUV | No. 968/FSP 1583.00/18 | 700 KB | |
Worldwide ÖVE (Austria) Certificate General Purpose | AT 4120 | 202 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
Accessories | ||||||
|
The protection module limits induced transients of different causes, e. g. lightning or switching operations. The limitation is achieved by diverting the current to earth and limiting the signal circuit voltage during the duration of the overvoltage pulse.
The device is HART transparent.
The device is inserted onto the base module and forms the surge protection barrier together with the base module.
The device can be replaced without tools by a locking lever.