Serviceline Industrial Sensors
Serviceline Explosion Protection

Place Holder Module M-LB-Ex-5900

M-LB-Ex-5900
  • Place holder for protection module
  • Blank module, non-functional
  • Mounting on base module, pluggable

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  M-LB-Ex-5900

Product Description
Place holder module for intrinsically safe protection modules
Conformity
Degree of protectionIEC 60529:2013
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 95 % , without condensation
Mechanical specifications
Degree of protectionIP20
Massapprox. 20 g
Dimensions6.2 x 77 x 74 mm
Mountingpluggable in base module for mounting on 35 mm DIN mounting rail
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Accessories
Designationsystem components:
- base module with screw terminals M-LB-Ex-5000
- base module with spring terminals M-LB-Ex-5000.SP
- protection module M-LB-Ex-5XXX
- power feed module M-LB-5300
- fault status module M-LB-5400
- maintenance status module M-LB-5500
- universal power rail M-UPR-03-S
- separation wall M-UPR-I

Documents: M-LB-Ex-5900

ManualsLanguageFile TypeFile Size
ManualENGPDF4174 KB
HandbuchGERPDF4186 KB

Associated Products: M-LB-Ex-5900

Matching system components
Base for protection module, Easy replacement of modules without tools, Connection via screw terminals, DIN rail mountable, Up to SIL 3 acc. to IEC 61508pa
Base for protection module, Easy replacement of modules without tools, Connection via spring terminals with push-in connection technology, DIN rail mountable, Up to SIL 3 acc. to IEC 61508pa
Accessories
For surge protection system M-LB-5000, Isolation acc. to IEC 60079-11, Color black, DIN rail mountablepa

Function: M-LB-Ex-5900

The device is a place holder for a protection module. The device has no function.

The device is inserted onto the base module and protects the wired base module against contamination.

The device can be replaced without tools.

Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.

Intelligent Surge Protection M-LB-5000

The M-LB-5000 surge protection system offers a combination of diagnostics and modularity within a narrow housing design of only 6.2 mm width. Explore the easiest way to protect plant assets …