Serviceline Industrial Sensors
Serviceline Explosion Protection

Separation Wall M-UPR-I

M-UPR-I
  • For surge protection system M-LB-5000
  • Isolation acc. to IEC 60079-11
  • Color black
  • DIN rail mountable

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  M-UPR-I

Product Description
Separation wall for universal power rail
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 95 % , without condensation
Mechanical specifications
Massapprox. 120 g
Dimensions20 x 92 x 161 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Accessories
Designationsystem components:
- universal power rail M-UPR-03-S

Documents: M-UPR-I

ManualsLanguageFile TypeFile Size
ManualENGPDF3589 KB
HandbuchGERPDF3583 KB

Associated Products: M-UPR-I

Accessory of
Surge protection for 2 signal lines, Nominal voltage 24 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
3-conductor insert for base module, Provides the power supply of the plugged modules, Transfers a fault signal or a maintenance signal, Standard length 0.8 m (2.6 ft), simple to customize to application spacepa
Fault indication via LED, Status indication input, Status indication to control via solid state relay, Mounting on base module, pluggablepa
Maintenance indication via LEDs, Status indication input, Status indication to control via solid state relay, Mounting on base module, pluggablepa
Supply current 1 A, Internal fuse, Fault indication via LED, Mounting on base module, pluggablepa
Place holder for protection module, Blank module, non-functional, Mounting on base module, pluggablepa
Base for protection module, Easy replacement of modules without tools, Connection via spring terminals with push-in connection technology, DIN rail mountable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 1 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 1 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 1 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 24 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 24 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 24 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 24 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 1 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 1 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 1 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 24 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 24 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 24 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 1 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 1 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 1 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 1 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 24 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 24 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 24 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 24 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 1 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Base for protection module, Easy replacement of modules without tools, Connection via screw terminals, DIN rail mountable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 1 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Status indication output, Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 24 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 24 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 24 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 24 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 1 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 1 V DC, Protection module for grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 2 signal lines, Nominal voltage 1 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Surge protection for 1 signal line, Nominal voltage 1 V DC, Protection module for non-grounded signal lines, Max. surge current (8/20 µs) 10 kA, Uninterruptable operation (auto reset), Mounting on base module, pluggable, Up to SIL 3 acc. to IEC 61508pa
Place holder for protection module or function module, Blank module, non-functional, Mounting on base module, pluggablepa
Base for protection module or function module, Easy replacement of modules without tools, Connection via screw terminals, DIN rail mountable, Up to SIL 3 acc. to IEC 61508pa
Base for protection module or function module, Easy replacement of modules without tools, Connection via spring terminals with push-in connection technology, DIN rail mountable, Up to SIL 3 acc. to IEC 61508pa

Function: M-UPR-I

The component is mounted on the DIN mounting rail between surge protection barriers, power supplies, and evaluation units, to ensure a separation distance of 50 mm between the intrinsically safe circuits and the non-intrinsically safe circuits.

A fastener is enclosed with the component. This fastener is required to fix the Universal Power Rail into the base module.

The component is mounted on a 35 mm DIN mounting rail according to EN 60715.

Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.

Intelligent Surge Protection M-LB-5000

The M-LB-5000 surge protection system offers a combination of diagnostics and modularity within a narrow housing design of only 6.2 mm width. Explore the easiest way to protect plant assets …