Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product REF-ORR50G-2

Reflector REF-ORR50G-2

REF-ORR50G-2
  • Active reflector field 44 mm x 44 mm
  • Mounting holes for simple installation
  • With surface mounted polarization filter
  • Specially designed to detect films and transparent plastics with polarization-modifying properties in conjunction with sensors from the R100, R101, and R103 series for detecting clear glass

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  REF-ORR50G-2

General specifications
Construction typerectangular
Ambient conditions
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Mechanical specifications
MaterialPMMA/ABS
Dimensions51 mm x 61 mm x 8 mm
Mountingmounting holes

Associated Products: REF-ORR50G-2

Accessory of

Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa

Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa

Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa

Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa

Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-link interface for service and process datafa