Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Mechanical specifications | ||
---|---|---|
Thread type | NPT ANSI ASME B1.20.1 | |
Thread size (TD) | NPT 1'' | |
Thread type female | metric ISO pitch 1.5 mm | |
Thread size female (TF) | M40 | |
Degree of protection | IP66 / IP68 | |
Material | ||
Finish | inherent color silver | |
Washer gasket | aramid fibers bonded with NBR | |
Adapter | brass, nickel-plated | |
Mass | ||
Individual component | approx. 103 g | |
Packing unit | approx. 3.97 kg | |
Dimensions | ||
Width across corners (D2) | 50 mm | |
Diameter internal hole (DI) | 26 mm | |
Length outside enclosure (H) | 22 mm | |
Width across flats (SW1) | 45 mm | |
Thread length (TL) | 15 mm | |
Thread length female (TLF) | 18 mm | |
Total length (L) | 37 mm | |
Tightening torque | ||
Nut torque at enclosure (SW1) | 11 Nm | |
Ambient conditions | ||
Ambient temperature | -60 ... 130 °C (-76 ... 266 °F) washer gasket -40 ... 80 °C (-40 ... 176 °F) |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 15 ATEX 029X | |
Marking | ![]() Ex db IIC Gb Ex eb IIC Gb Ex tb IIIC Db |
|
International approvals | ||
IECEx approval | IECEx CES 15.0006X | |
UKCA approval | CML 22 UKEX 1267X | |
CCoE approval | PESO A/P/HQ/KA/104/5579 (P420366) | |
CCC approval | 2021312313000345 | |
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Delivery quantity | 35 | |
Scope of delivery | Adapter Brief instructions (1 copy) |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27140805 |
ECLASS 12.0 | 27140805 |
ECLASS 11.0 | 27144435 |
ECLASS 10.0.1 | 27144435 |
ECLASS 9.0 | 27144435 |
ECLASS 8.0 | 27149112 |
ECLASS 5.1 | 27149112 |
ETIM 9.0 | EC000938 |
ETIM 8.0 | EC000938 |
ETIM 7.0 | EC000938 |
ETIM 6.0 | EC000441 |
ETIM 5.0 | EC000441 |
UNSPSC 12.1 | 31181702 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - Adapters Series AD* | ENG | 197 KB | |
Safety and Security Documentation | |||
Instruction Manual | ENG | 154 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
CCC Ex Certificate | 2021312313000345 (Bimed Teknik) | ALL | 1152 KB | |
CESI IECEx Certificate of Conformity | IECEx CES 15.0006X | ALL | LINK | --- |
Europe CESI ATEX II 2GD | CESI 15 ATEX 029X | ALL | 509 KB | |
India PESO (India) CCOE | A/P/HQ/KA/104/5962 (P543651) | ALL | 126 KB | |
UK-Type Examination Certificate | CML 22UKEX1267X | ALL | 150 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (Pepperl+Fuchs) | DOC-3192B | ALL | 269 KB | |
UK Declaration of Conformity (Pepperl+Fuchs) | DOC-6761 | ALL | 155 KB |