Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
OBT200-18GM70-E0
Product Description |
Diffuse mode sensor |
General specifications |
Detection range | 0 ... 200 mm |
Light source | LED |
Light type | modulated infrared light |
Indicators/operating means |
Function indicator | LED yellow: switching state |
Electrical specifications |
Rated operating voltage | 10 ... 30 V DC , ripple 10 %SS |
Operating voltage | 10 ... 30 V DC |
Output |
Switching type | light on |
Signal output | 1 switch output NPN |
Approvals and certificates |
Approvals | CE |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 2 m, 3 x 0.34 mm2, PVC cable |
Material | |
| Housing | brass, nickel-plated |
| Optical face | PC |
Classifications
System | Classcode |
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
Details:
OBT200-18GM70-E0
Approvals:
OBT200-18GM70-E0