Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Background suppression sensor, 140 mm adjustable detection range, infrared light, light/dark on, two push-pull outputs, M8 plug |
General specifications | ||
---|---|---|
Detection range | 4 ... 140 mm | |
Detection range min. | 4 ... 25 mm | |
Detection range max. | 12 ... 140 mm | |
Adjustment range | 25 ... 140 mm | |
Reference target | standard white, 100 mm x 100 mm | |
Light source | IRED | |
Light type | modulated infrared light | |
Black-white difference (6 %/90 %) | < 6 % | |
Diameter of the light spot | approx. 5 mm at detection range 120 mm | |
Functional safety related parameters | ||
MTTFd | 1580 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz) | |
Function indicator | LED yellow: lights when object is detected | |
Control elements | Sensing range adjuster | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC , class 2 | |
Ripple | max. 10 % | |
No-load supply current | < 20 mA | |
Output | ||
Switching type | light/dark on | |
Signal output | 2 push-pull (4 in 1) outputs, complementary, short-circuit proof, reverse polarity protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Switching frequency | 1 kHz | |
Response time | 500 µs | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
Protection class | II, rated voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1 | |
UL approval | cULus | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 / IP69K | |
Connection | M8 x 1 connector, 4-pin | |
Material | ||
Housing | PC (glass-fiber-reinforced Makrolon) | |
Optical face | PMMA | |
Connector | plastic | |
Mass | approx. 10 g | |
Dimensions | ||
Height | 31 mm | |
Width | 11 mm | |
Depth | 23 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270904 |
ECLASS 10.0.1 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 5.1 | 27270904 |
ETIM 9.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 5.0 | EC002719 |
UNSPSC 12.1 | 39121528 |
Small, robust, effective, and reliable - these are the properties of the ML7 sensor series. Due to their small size, number of versions, and two different lens positions, they are particularly suited for installation in tight spaces. The robust design and high quality of Pepperl+Fuchs mean they can also be used under harsh environmental conditions. The efficient technology, switching frequencies up to 1000 Hz, high resistance to ambient light, and 4-in-1 output make the series suitable for non-contact object detection.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 374 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 519 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Ecolab Cleaning and disinfection substances Material Resistance | Ecolab-05092007 | ALL | 999 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0067C | ALL | 309 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5334 | ALL | 229 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|