Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Background suppression sensor RL61-8-H-500-IR-Z/115/136

RL61-8-H-500-IR-Z/115/136
  • Cost-optimized series for standard tasks in a special design
  • Compact design
  • Wide range of mounting options thanks to cubic housing design with M30 thread
  • 360° high visibility LEDs
  • Programmable ON-delay, OFF-delay, and One-shot timers
  • 4-in-1 output (push-pull)
  • Version with infrared light

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RL61-8-H-500-IR-Z/115/136

Product Description
Background suppression sensor
General specifications
Detection range20 ... 500 mm
Detection range min.20 ... 200 mm
Detection range max.20 ... 500 mm
Adjustment range200 ... 500 mm
Background suppressionmax. + 10 % of the upper limit of the detection range
Light sourceIRED
Light typemodulated infrared light , 850 nm
Black-white difference (6 %/90 %)< 8 % at 500 mm sensor range
Diameter of the light spotapprox. 6 mm at a distance of 500 mm
Opening angle0.7 °
Ambient light limit30000 Lux
Indicators/operating means
Operation indicator2 LEDs green
Function indicator2 LEDs yellow
ON: object inside the sensing range
OFF: object outside the sensing range
Control elementsLight-on/dark-on changeover switch
Control elementsSensing range adjuster
Control elementsTime adjuster ( 0 ... 50 ms )
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply current≤ 35 mA
Protection classII , rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 Output circuit basis insulation of input circuit according to EN 50178, rated insulation voltage 240 V AC
Output
Switching typelight/dark on, switchable
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 2.5 V
Switching frequency500 Hz
Response time≤ 1 ms
Timer functionDIP switch for selection of operating modes
Compliance with standards and directives
Standard conformity
Product standardEN 60947-5-2:2007
IEC 60947-5-2:2007
StandardsEN 50178, UL 508
Approvals and certificates
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 120 g
Tightening torque, fastening screwsmax. 2 Nm
Dimensions
Height73.7 mm
Width45 mm
Depth48.6 mm

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270904
ECLASS 10.0.127270904
ECLASS 9.027270904
ECLASS 8.027270904
ECLASS 5.127270904
ETIM 9.0EC002719
ETIM 8.0EC002719
ETIM 7.0EC002719
ETIM 6.0EC002719
ETIM 5.0EC002719
UNSPSC 12.139121528

Details: RL61-8-H-500-IR-Z/115/136

Informative Literature: RL61-8-H-500-IR-Z/115/136

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Product Documentation: RL61-8-H-500-IR-Z/115/136

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF447 KB

Design / Simulation: RL61-8-H-500-IR-Z/115/136

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3330 KB

Approvals: RL61-8-H-500-IR-Z/115/136

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationE87056ALLLINK---

Associated Products: RL61-8-H-500-IR-Z/115/136

Accessories
Mounting bracket with vertical slotsfa
Mounting bracket with circular slotsfa
Ball and Swivel Mounting Bracketfa
Ball and Swivel Vertical Mounting Platefa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...