Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
RL61-8-H-2000-IR-Z/115/136
Product Description |
Background suppression sensor |
General specifications |
Detection range | 20 ... 2000 mm |
Detection range min. | 20 ... 500 mm |
Detection range max. | 20 ... 2000 mm |
Adjustment range | 500 ... 2000 mm |
Background suppression | max. + 10 % of the upper limit of the detection range |
Light source | IRED |
Light type | modulated infrared light , 850 nm |
Black-white difference (6 %/90 %) | < 40 % |
Diameter of the light spot | approx. 24 mm at a distance of 2000 mm |
Opening angle | 0.7 ° |
Ambient light limit | 30000 Lux |
Indicators/operating means |
Operation indicator | 2 LEDs green |
Function indicator | 2 LEDs yellow ON: object inside the sensing range OFF: object outside the sensing range |
Control elements | Light-on/dark-on changeover switch |
Control elements | Sensing range adjuster |
Control elements | Time adjuster ( 0 ... 50 ms ) |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | 10 % |
No-load supply current | ≤ 35 mA |
Protection class | II , rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 Output circuit basis insulation of input circuit according to EN 50178, rated insulation voltage 240 V AC |
Output |
Switching type | light/dark on, switchable |
Signal output | 2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected |
Switching voltage | max. 30 V DC |
Switching current | max. 100 mA |
Voltage drop | ≤ 2.5 V |
Switching frequency | 500 Hz |
Response time | ≤ 1 ms |
Timer function | DIP switch for selection of operating modes |
Compliance with standards and directives |
Standard conformity | |
| Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
| Standards | EN 50178, UL 508 |
Approvals and certificates |
UL approval | cULus |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -40 ... 55 °C (-40 ... 131 °F) |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 2 m fixed cable |
Material | |
| Housing | PC (Polycarbonate) |
| Optical face | PMMA |
Mass | approx. 120 g |
Tightening torque, fastening screws | max. 2 Nm |
Dimensions | |
| Height | 73.7 mm |
| Width | 45 mm |
| Depth | 48.6 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270904 |
ECLASS 10.0.1 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 5.1 | 27270904 |
ETIM 9.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 5.0 | EC002719 |
UNSPSC 12.1 | 39121528 |
Details:
RL61-8-H-2000-IR-Z/115/136
Product Documentation:
RL61-8-H-2000-IR-Z/115/136
Design / Simulation:
RL61-8-H-2000-IR-Z/115/136
Approvals:
RL61-8-H-2000-IR-Z/115/136
Associated Products:
RL61-8-H-2000-IR-Z/115/136
Accessories |
|
|
|
Mounting bracket with vertical slotsfa |
|
|
|
|
Mounting bracket with circular slotsfa |
|
|
|
|
Ball and Swivel Mounting Bracketfa |
|
|
|
|
Ball and Swivel Vertical Mounting Platefa |
|