Serviceline Industrial Sensors
Serviceline Explosion Protection

Background suppression sensor ML4.2-8-H-20-IR/DS/40b/95/110

ML4.2-8-H-20-IR/DS/40b/95/110
  • Dual sensor with two Light spots
  • Light spot signals internally "OR" connected
  • Precise background suppression
  • Very small black-white difference
  • Metal-reinforced fastening holes
  • Tamper-proof version with no adjustments
  • Push-pull output

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ML4.2-8-H-20-IR/DS/40b/95/110

Product Description
Dual background suppression sensor
General specifications
Detection range7 ... 20 mm
Detection range max.5 ... 25 mm
Background suppressionstarts from 25 mm
Light source2 IRED
Light typemodulated infrared light , 880 nm
Black/White difference (6 %/90 %)approx. 1 mm
Diameter of the light spot2 light spots:
size 2.5 mm
distance 5 mm at 20 mm
Angle of divergenceapprox. 5 °
Ambient light limit
Continuous light40000 Lux
Modulated light5000 Lux
Functional safety related parameters
MTTFd1940 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorLEDs yellow: light up when object is detected
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply current< 20 mA
Output
Switching typelight/dark on electrically switchable
Signal output1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 2.5 V DC
Switching frequency500 Hz
Response time1 ms
Conformity
Product standardEN 60947-5-2
Compliance with standards and directives
Standard conformity
Shock and impact resistanceIEC / EN 60068. half-sine, 40 g in each X, Y and Z directions
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions
Approvals and certificates
CE conformityyes
UL approvalcULus Listed
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Mechanical specifications
Housing width13.9 mm
Housing height31.4 mm
Housing depth18 mm
Degree of protectionIP67 / IP69K
ConnectionM8 x 1 connector, 4-pin
Material
HousingABS
Optical faceglass pane
Massapprox. 10 g

Documents: ML4.2-8-H-20-IR/DS/40b/95/110

Instruction leafletsLanguageFile TypeFile Size
Instruction leaflet / Beipackzettel ALLPDF421 KB

CAD+CAE: ML4.2-8-H-20-IR/DS/40b/95/110

CADFile TypeFile Size
3-D model in IGS format / 3-D-Modell im IGS-FormatIGS443 KB
3-D model in STP format / 3-D-Modell im STP-FormatSTP331 KB
CAD Portal / CAD PortalLINK---

Approvals+Certificates: ML4.2-8-H-20-IR/DS/40b/95/110

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of Conformity / EU-KonformitätserklärungDOC-2149APDF186 KB

Associated Products: ML4.2-8-H-20-IR/DS/40b/95/110

Accessories

Female cordset, M8, 4-pin, PVC cablefa

Female cordset, M8, 4-pin, PVC cablefa
Mounting Clampfa
Mounting bracket fa
Mounting bracket fa
Mounting bracket fa

Function: ML4.2-8-H-20-IR/DS/40b/95/110

The ML100 series is characterized by its miniature housing with integral, all-metal threaded bushings. All versions are equipped with a visible red transmitter LED. This greatly simplifies installation and commissioning. The switching states are easily visible from all directions thanks to the highly visible LEDs.