Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Background suppression sensor |
General specifications | ||
---|---|---|
Detection range | 10 ... 40 mm | |
Detection range max. | 10 ... 43 mm | |
Background suppression | starts from 43 mm | |
Light source | LED | |
Light type | modulated visible red light , 660 nm | |
Black-white difference (6 %/90 %) | approx. 3 mm | |
Diameter of the light spot | approx. 3 mm at 40 mm | |
Opening angle | approx. 5 ° | |
Ambient light limit | ||
Continuous light | 40000 Lux | |
Modulated light | 5000 Lux | |
Functional safety related parameters | ||
MTTFd | 1940 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz) | |
Function indicator | LED yellow: lights when object is detected | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | 10 % | |
No-load supply current | < 25 mA | |
Output | ||
Switching type | light/dark on electrically switchable | |
Signal output | Push-pull output, short-circuit protected, reverse polarity protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Voltage drop | ≤ 2.5 V DC | |
Switching frequency | 1000 Hz | |
Response time | 0.5 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Compliance with standards and directives | ||
Standard conformity | ||
Shock and impact resistance | IEC / EN 60068. half-sine, 40 g in each X, Y and Z directions | |
Vibration resistance | IEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions | |
Approvals and certificates | ||
CE conformity | yes | |
UL approval | cULus Listed | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 / IP69K | |
Connection | M8 x 1 connector, 4-pin | |
Material | ||
Housing | ABS | |
Optical face | glass pane | |
Mass | approx. 10 g | |
Dimensions | ||
Height | 31.4 mm | |
Width | 13.9 mm | |
Depth | 18 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270904 |
ECLASS 10.0.1 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 5.1 | 27270904 |
ETIM 9.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 5.0 | EC002719 |
UNSPSC 12.1 | 39121528 |
The ML100 series is characterized by its miniature housing with integral, all-metal threaded bushings. All versions are equipped with a visible red transmitter LED. This greatly simplifies installation and commissioning. The switching states are easily visible from all directions thanks to the highly visible LEDs.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 374 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 331 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41705002-0 / UL-CA-L87056-31-41705002-0 | ALL | 493 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2149A | ALL | 186 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|