Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Diffuse mode sensor, miniature design, 100 mm detection range, red light, analog output, fixed cable |
General specifications | ||
---|---|---|
Detection range | 10 ... 100 mm | |
Reference target | standard white, 100 mm x 100 mm | |
Light source | LED | |
Light type | modulated visible red light , 660 nm | |
Diameter of the light spot | approx. 6 mm at a distance of 100 mm | |
Opening angle | approx. 3.5 ° | |
Ambient light limit | ||
Continuous light | 10000 Lux | |
Modulated light | 5000 Lux | |
Accessories provided | Mounting bracket OMH-ML300-01 | |
Electrical specifications | ||
Operating voltage | 15 ... 30 V DC | |
Ripple | max. 20 % | |
No-load supply current | max. 25 mA | |
Output | ||
Measurement output | Analog output: 0 ... 10 V , 10 mA Analog output: 4 ... 20 mA , max. load: 0.5 kOhm (+UB=15 V), 1.2 kOhm (+UB=30 V) |
|
Conformity | ||
Product standard | EN 60947-5-2 | |
Compliance with standards and directives | ||
Standard conformity | ||
Shock and impact resistance | EN 60947-5-7 30 g, 11 ms, all axes | |
Vibration resistance | EN 60947-5-7, 10-55 Hz/1.5 mm amplitude, all axes | |
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 2 m fixed cable | |
Material | ||
Housing | PBT | |
Optical face | glass pane | |
Cable | PVC | |
Mass | 75 g | |
Dimensions | ||
Height | 30 mm | |
Width | 30 mm | |
Depth | 15 mm | |
Mounting | Mounting accessories included |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
The ML300 series has a robust miniature housing and all the standard functional principles. Of particular note are the sensors with analog output, which return a value proportional to the distance. The 45° plug/cable connection ensures flexible mounting. An LED indicates a weak signal, e.g. due to dirt.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 480 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 716 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|