Serviceline Industrial Sensors
Serviceline Explosion Protection

Diffuse mode sensor ML300-8-1200-IR/25/82d/103/115

ML300-8-1200-IR/25/82d/103/115
  • Miniature design
  • Easy to use
  • Infrared light
  • High operating range
  • 45° cable connector

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ML300-8-1200-IR/25/82d/103/115

Product Description
Diffuse mode sensor, miniature design, 1200 mm adjustable detection range, infrared light, light/dark on, pre-fault output, PNP output, fixed cable
General specifications
Detection range0 ... 1200 mm , adjustable
Adjustment range250 ... 1200 mm
Reference targetstandard white 200 mm x 200 mm
Light sourceIRED
Light typemodulated infrared light , 880 nm
Diameter of the light spotapprox. 160 mm at a distance of 1200 mm
Angle of divergenceapprox. 8 °
Ambient light limit
Continuous light10000 Lux
Modulated light5000 Lux
Accessories providedMounting bracket OMH-ML300-01
Screwdriver
Indicators/operating means
Function indicatorLED yellow: lights up when output is active
LED green: Sufficient stability control
Control elementsSensing range adjuster
Electrical specifications
Operating voltage10 ... 30 V DC
Ripplemax. 20 %
No-load supply currentmax. 20 mA
Output
Pre-fault indication output1 PNP, inactive when falling short of the stability control , open collector , short-circuit protected, reverse polarity protected , 100 mA max
Switching typelight on / dark on
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 0.1 A
Voltage drop≤ 2 V DC
Switching frequency1000 Hz
Response time0.5 ms
Conformity
Product standardEN 60947-5-2
Compliance with standards and directives
Standard conformity
Shock and impact resistanceEN 60947-5-7 30 g, 11 ms, all axes
Vibration resistanceEN 60947-5-7, 10-55 Hz/1.5 mm amplitude, all axes
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Mechanical specifications
Housing width30 mm
Housing height30 mm
Housing depth15 mm
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPBT
Optical faceglass pane
CablePVC
Mass75 g

Documents: ML300-8-1200-IR/25/82d/103/115

Instruction leafletsLanguageFile TypeFile Size
Instruction leaflet / Beipackzettel ALLPDF488 KB

CAD+CAE: ML300-8-1200-IR/25/82d/103/115

CADFile TypeFile Size
3-D model in IGS format / 3-D-Modell im IGS-FormatIGS2435 KB
3-D model in STP format / 3-D-Modell im STP-FormatSTP716 KB
CAD Portal / CAD PortalLINK---

Approvals+Certificates: ML300-8-1200-IR/25/82d/103/115

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-1876APDF209 KB

Associated Products: ML300-8-1200-IR/25/82d/103/115

Accessories
Bracket for mounting ML300 series sensors fa
Bracket for mounting ML300 series sensors on a 35 mm DIN railfa

Function: ML300-8-1200-IR/25/82d/103/115

The ML300 series has a robust miniature housing and all the standard functional principles. Of particular note are the sensors with analog output, which return a value proportional to the distance. The 45° plug/cable connection ensures flexible mounting. An LED indicates a weak signal, e.g. due to dirt.