Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Background suppression sensor, fiber-optic type, miniature design, 3.2 mm detection range, infrared light, fixed cable with flat connector, for operation with SU100 or SU180 Series control interface units |
General specifications | ||
---|---|---|
Detection range | 0.9 ... 2.2 mm | |
Detection range max. | 0 ... 4 mm | |
Background suppression | starts from 4 mm | |
Light source | IRED | |
Light type | modulated infrared light , 870 nm | |
Black-white difference (6 %/90 %) | < 10 % | |
Switching accuracy, Black 6 % / White 90 % | < 0.5 mm | |
Switching repeat accuracy, White 90 % | < 0.1 mm | |
Diameter of the light spot | 2 mm at sensor range 2.2 mm | |
Opening angle | approx. 24 ° | |
Functional safety related parameters | ||
MTTFd | 1180 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Electrical specifications | ||
Operating voltage | see accessory: signal transformer | |
Output | ||
Signal output | see accessory: signal transformer | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 2004/108/EC | EN 60947-5-2:2007 | |
Standard conformity | ||
Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Shock and impact resistance | IEC / EN 60068. half-sine, 40 g in each X, Y and Z directions | |
Vibration resistance | IEC / EN 60068-2-6. Sinus. 10 -2000 Hz, 10 g in each X, Y and Z directions | |
Approvals and certificates | ||
UL approval | cULus Recognized, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | 2 m cable with plug , 4-pin | |
Material | ||
Housing | PC/ABS | |
Optical face | glass | |
Threaded bushings | brass | |
Cable | PVC | |
Cable | ||
Sheath diameter | 2.6 mm | |
Color | black | |
Mass | 30 g | |
Dimensions | ||
Height | 14 mm | |
Width | 12 mm | |
Length | 20 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270904 |
ECLASS 10.0.1 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 5.1 | 27270904 |
ETIM 9.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 5.0 | EC002719 |
UNSPSC 12.1 | 39121528 |
The ML10 sensor is a miniature fiber-like sensor with real background suppression (BGS).
The sensor features high switching accuracy, color independence, dust resistance which ideally suits the sensor to precisely detect edges of sheet material for positioning purposes. Detectable sheet material ranges from all colors of sheet material such as paper, plastic, metal, wafer and PCB boards.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 503 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 527 KB |