Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Background suppression sensor ML4.2-8-H-40-IR/DS/40b/95/110

ML4.2-8-H-40-IR/DS/40b/95/110
  • Dual sensor with two Light spots
  • Light spot signals internally "OR" connected
  • Precise background suppression
  • Very small black-white difference
  • Metal-reinforced fastening holes
  • Tamper-proof version with no adjustments
  • Push-pull output

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ML4.2-8-H-40-IR/DS/40b/95/110

Product Description
Dual background suppression sensor
General specifications
Detection range10 ... 40 mm
Detection range max.10 ... 50 mm
Background suppressionstarts from 50 mm
Light source2 IRED
Light typemodulated infrared light , 880 nm
Black-white difference (6 %/90 %)approx. 1 mm
Diameter of the light spot2 light spots:
size 3.5 mm
distance 9 mm at 40 mm
Opening angleapprox. 5 °
Ambient light limit
Continuous light40000 Lux
Modulated light5000 Lux
Functional safety related parameters
MTTFd1940 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorLEDs yellow: light up when object is detected
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply current< 20 mA
Output
Switching typelight/dark on electrically switchable
Signal output1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 2.5 V DC
Switching frequency500 Hz
Response time1 ms
Conformity
Product standardEN 60947-5-2
Compliance with standards and directives
Standard conformity
Shock and impact resistanceIEC / EN 60068. half-sine, 40 g in each X, Y and Z directions
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions
Approvals and certificates
CE conformityyes
UL approvalcULus Listed
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Mechanical specifications
Degree of protectionIP67 / IP69K
ConnectionM8 x 1 connector, 4-pin
Material
HousingABS
Optical faceglass pane
Massapprox. 10 g
Dimensions
Height31.4 mm
Width13.9 mm
Depth18 mm

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270904
ECLASS 10.0.127270904
ECLASS 9.027270904
ECLASS 8.027270904
ECLASS 5.127270904
ETIM 9.0EC002719
ETIM 8.0EC002719
ETIM 7.0EC002719
ETIM 6.0EC002719
ETIM 5.0EC002719
UNSPSC 12.139121528

Details: ML4.2-8-H-40-IR/DS/40b/95/110

Function

The ML100 series is characterized by its miniature housing with integral, all-metal threaded bushings. All versions are equipped with a visible red transmitter LED. This greatly simplifies installation and commissioning. The switching states are easily visible from all directions thanks to the highly visible LEDs.

Product Documentation: ML4.2-8-H-40-IR/DS/40b/95/110

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF456 KB

Design / Simulation: ML4.2-8-H-40-IR/DS/40b/95/110

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP331 KB

Approvals: ML4.2-8-H-40-IR/DS/40b/95/110

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41705002-0 / UL-CA-L87056-31-41705002-0ALLPDF493 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2149AALLPDF186 KB

Associated Products: ML4.2-8-H-40-IR/DS/40b/95/110

Accessories

Female cordset single-ended M8 straight A-coded, 4-pin, PVC cable greyfa

Female cordset single-ended M8 angled A-coded, 4-pin, PVC cable greyfa
Mounting Clampfa
Mounting bracket fa
Mounting bracket fa
Mounting bracket fa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...