Serviceline Industrial Sensors
Serviceline Explosion Protection

Background suppression sensor ML300-8-H-200-RT/25/95/127

ML300-8-H-200-RT/25/95/127
  • Miniature design
  • Easy to use
  • Visible red light
  • 45° connector

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ML300-8-H-200-RT/25/95/127

Product Description
Background suppression sensor
General specifications
Detection range0 ... 200 mm , adjustable
Light sourceLED
Light typemodulated visible red light , 660 nm
Black/White difference (6 %/90 %)15 % at 200 mm
Diameter of the light spotapprox. 12 mm at a distance of 200 mm
Angle of divergenceapprox. 3.5 °
Accessories providedMounting bracket OMH-ML300-01
Screwdriver
Indicators/operating means
Function indicatorLED yellow: lights up when output is active
LED green: lights when object is detected
Control elementsSensing range adjuster
Electrical specifications
Operating voltage10 ... 30 V DC
Output
Switching typelight on / dark on
Signal output2 NPN outputs, complementary, short-circuit proof, reverse-polarity protection, open collector
Compliance with standards and directives
Directive conformity
EMC Directive 2004/108/ECEN 60947-5-2:2007
Standard conformity
Product standardEN 60947-5-2:2007
IEC 60947-5-2:2007
Shock and impact resistanceEN 60947-5-7 30 g, 11 ms, all axes
Vibration resistanceEN 60947-5-7, 10-55 Hz/1.5 mm amplitude, all axes
Mechanical specifications
Degree of protectionIP67
ConnectionM8 x 1 connector, 4-pin
Material
HousingPBT
Optical faceglass pane

Documents: ML300-8-H-200-RT/25/95/127

Instruction leafletsLanguageFile TypeFile Size
Instruction leaflet / Beipackzettel ALLPDF420 KB

CAD+CAE: ML300-8-H-200-RT/25/95/127

CADFile TypeFile Size
3-D model in IGS format / 3-D-Modell im IGS-FormatIGS2738 KB
3-D model in STP format / 3-D-Modell im STP-FormatSTP835 KB
CAD Portal / CAD PortalLINK---

Approvals+Certificates: ML300-8-H-200-RT/25/95/127

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-1876APDF209 KB

Associated Products: ML300-8-H-200-RT/25/95/127

Accessories

Female cordset, M8, 4-pin, PVC cablefa

Female cordset, M8, 4-pin, PVC cablefa

Female cordset, M8, 4-pin, PUR cablefa

Female cordset, M8, 4-pin, PUR cablefa
Bracket for mounting ML300 series sensors fa
Bracket for mounting ML300 series sensors on a 35 mm DIN railfa

Function: ML300-8-H-200-RT/25/95/127

The ML300 series has a robust miniature housing and all the standard functional principles. Of particular note are the sensors with analog output, which return a value proportional to the distance. The 45° plug/cable connection ensures flexible mounting. An LED indicates a weak signal, e.g. due to dirt.