Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
MLV41-8-H-120-RT/65b/95/136
Product Description |
Triangulation sensor with background suppression in corrosion-resistant metal housing with sensing-by-ranging functionality, IO-Link interface, 120 mm adjustable detection range, red light, push-pull output, M8 plug |
General specifications |
Detection range | 20 ... 120 mm Black-white difference < 3% |
Adjustment range | 20 ... 120 mm |
Reference target | standard white, 100 mm x 100 mm |
Light source | LED |
Light type | modulated visible red light |
Diameter of the light spot | approx. 4 mm at sensor range 100 mm |
Opening angle | approx. 2.5 ° |
Ambient light limit | 25000 Lux |
Functional safety related parameters |
MTTFd | 500 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Operation indicator | LED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz) |
Function indicator | 2 LEDs yellow ON: object inside the scanning range OFF: object outside the scanning range |
Control elements | Sensing range adjuster |
Electrical specifications |
Operating voltage | 10 ... 30 V DC , class 2 |
Ripple | max. 10 % |
No-load supply current | max. 25 mA at 24 V supply voltage |
Output |
Switching type | dark-on |
Signal output | 2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected |
Switching voltage | max. 30 V DC |
Switching current | max. 100 mA |
Voltage drop | ≤ 2 V DC |
Switching frequency | 200 Hz |
Response time | 2.5 ms |
Conformity |
Product standard | EN 60947-5-2 |
Approvals and certificates |
EAC conformity | TR CU 020/2011 |
UL approval | cULus Listed 57M3 (Only in association with UL Class 2 power supply; Type 1 enclosure) |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F)
|
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | M8 x 1 connector, 4-pin |
Material | |
| Housing | Aluminum , Delta-Seal coated |
| Optical face | glass pane |
| Connector | metal |
Mass | approx. 40 g |
Dimensions | |
| Height | 56.5 mm |
| Width | 31 mm |
| Depth | 13.6 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270904 |
ECLASS 10.0.1 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 5.1 | 27270904 |
ETIM 9.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 5.0 | EC002719 |
UNSPSC 12.1 | 39121528 |
Details:
MLV41-8-H-120-RT/65b/95/136
Product Documentation:
MLV41-8-H-120-RT/65b/95/136
Design / Simulation:
MLV41-8-H-120-RT/65b/95/136
Approvals:
MLV41-8-H-120-RT/65b/95/136
Associated Products:
MLV41-8-H-120-RT/65b/95/136
Accessories |
|
|
|
Female cordset single-ended M8 angled A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Female cordset single-ended M8 straight A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Mounting bracket for Sensors series MLV41 for M12 rod mountingfa |
|
|
|
|
Mounting bracket fa |
|