Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Triangulation sensor with background suppression for standard applications, miniature design, 50 mm detection range, red light, light on, PNP output, fixed cable with M8 plug |
General specifications | ||
---|---|---|
Detection range | 3 ... 50 mm | |
Reference target | standard white, 100 mm x 100 mm | |
Light source | LED | |
Light type | modulated visible red light , 630 nm | |
Black-white difference (6 %/90 %) | < 15 % at 50 mm | |
Angle deviation | approx. 2 ° | |
Diameter of the light spot | approx. 3.5 mm at a distance of 50 mm | |
Opening angle | approx. 2 ° | |
Optical face | frontal | |
Ambient light limit | EN 60947-5-2 : 30000 Lux | |
Functional safety related parameters | ||
MTTFd | 800 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz) | |
Function indicator | LED yellow ON: lights when object is detected | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC , class 2 | |
No-load supply current | < 10 mA | |
Protection class | III | |
Output | ||
Switching type | NO contact | |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 50 mA , resistive load | |
Voltage drop | ≤ 1.5 V DC | |
Switching frequency | approx. 800 Hz | |
Response time | 600 µs | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
EAC conformity | TR CU 020/2011 | |
UL approval | E87056 , cULus Recognized, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 200 mm fixed cable with 3-pin, M8 x 1 connector | |
Material | ||
Housing | PC/ABS and TPU | |
Optical face | glass | |
Cable | PUR | |
Mass | approx. 20 g | |
Dimensions | ||
Height | 26 mm | |
Width | 7.5 mm | |
Depth | 13.8 mm | |
Cable length | 200 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC002719 |
UNSPSC 12.1 | 39121528 |
The nano sensor has been developed for a broad range of applications. It offers excellent durability and is exceptionally easy to install. The housing is compact and, with its 45° cable outlet, can be installed in the smallest spaces. New functional principles and functionality open up a range of new options.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 490 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1826 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-2141290-2 / UL-CA-2134655-2 | ALL | 550 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0701E | ALL | 305 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5345 | ALL | 298 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|