Serviceline Industrial Sensors
Serviceline Explosion Protection

Laser triangulation sensor with background suppression OBT50-R2-E2-0,2M-V3-L

OBT50-R2-E2-0,2M-V3-L
  • Ultra-small housing design
  • DuraBeam Laser Sensors - durable and employable like an LED
  • 45° cable outlet for maximum mounting freedom under extremely tight space constraints
  • Improvement in machine availability with abrasion-resistant, antistatic glass front
  • Precision object detection, almost irrespective of the color

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OBT50-R2-E2-0,2M-V3-L

Product Description
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 30 mm sensing range, PNP output, 200 mm M8 3 pin pigtail
General specifications
Detection range7 ... 50 mm
Light sourcelaser diode
Light typemodulated visible red light , 680 nm
Laser nominal ratings
Laser class1
Wave length680 nm
Black/White difference (6 %/90 %)< 10 % at 50 mm
Diameter of the light spotapprox. 1.5 mm at a distance of 50 mm
Angle of divergenceapprox. 2 °
Functional safety related parameters
MTTFd800 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Function indicatorLED yellow ON: lights when object is detected
Electrical specifications
Operating voltage12 ... 24 V
Output
Switching typeNO contact
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 60947-5-2:2007 EN 60947-5-2/A1:2012
Approvals and certificates
FDA approvalIEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007
Mechanical specifications
Degree of protectionIP67
Connection200 mm fixed cable with 3-pin, M8 x 1 connector
Material
HousingPC/ABS and TPU
Optical faceglass
CablePUR

Documents: OBT50-R2-E2-0,2M-V3-L

Instruction leafletsLanguageFile TypeFile Size
Instruction leaflet / Beipackzettel ALLPDF672 KB

CAD+CAE: OBT50-R2-E2-0,2M-V3-L

CADFile TypeFile Size
3-D model in IGS format / 3-D-Modell im IGS-FormatIGS4745 KB
3-D model in STP format / 3-D-Modell im STP-FormatSTP1795 KB
CAD Portal / CAD PortalLINK---

Approvals+Certificates: OBT50-R2-E2-0,2M-V3-L

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-0702CPDF87 KB
Certificates
Canada USA UL Ordinary Location20170324-E87056PDF405 KB

Associated Products: OBT50-R2-E2-0,2M-V3-L

Accessories

Female cordset single-ended, M8, 3-pin, PUR cablefa
Mounting aid for R2 series, Mounting bracketfa
Mounting aid for R2 series, Mounting bracketfa
Mounting aid for R2 series, Mounting bracketfa
Mounting aid for R2 series, Mounting bracketfa

Function: OBT50-R2-E2-0,2M-V3-L

The R2 series nano sensor has been developed for a broad range of applications. It offers excellent durability and is exceptionally easy to install. The housing is compact and, with its 45° cable outlet, can be installed in the smallest spaces. New functional principles and functionality open up a range of new options. The DuraBeam laser sensors are durable and can be used in the same way as a standard sensor. The abrasion-resistant lens allows long operating times close to the moving object.