Serviceline Industrial Sensors
Serviceline Explosion Protection

Background suppression sensor VT18-8-H-120-M/32/40a/65b/118

VT18-8-H-120-M/32/40a/65b/118
  • Adjustable background suppression
  • Array control panel with highly visible LED display
  • Flashing power on LED in case of short-circuit
  • Multiple device installation possible, no mutual interference (no cross-talk)
  • Not sensitive to ambient light, even with switched energy saving lamps
  • Protection class II

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VT18-8-H-120-M/32/40a/65b/118

Product Description
Background suppression sensor, 120 mm adjustable detection range, red light, light/dark on, PNP output, M12 plug
General specifications
Detection range20 ... 120 mm , adjustable
Detection range min.20 ... 40 mm
Detection range max.20 ... 120 mm
Light sourceLED
Light typemodulated visible red light 660 nm
Black-white difference (6 %/90 %)< 10 % at a distance of 120 mm
Diameter of the light spotapprox. 6 mm at a distance of 120 mm
Optical facefrontal
Ambient light limit30000 Lux
Functional safety related parameters
MTTFd860 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, flashes in case of short-circuit
Function indicatorLED yellow, lights up with receiver lit
Control elementsSensing range adjuster, light-on/dark-on changeover switch
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply current< 35 mA
Protection classII , rated voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1
Output
Switching typelight/dark on, switchable
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltage30 V DC
Switching currentmax. 200 mA
Switching frequency500 Hz
Response time1 ms
Conformity
Product standardEN 60947-5-2
Approvals and certificates
CE conformityyes
UL approvalcULus Listed, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connection4-pin, M12 x 1 connector
Material
Housingbrass, nickel-plated
Optical facePMMA
Mass60 g

Classifications

SystemClasscode
ECLASS 11.027270904
ECLASS 10.0.127270904
ECLASS 9.027270904
ECLASS 8.027270904
ECLASS 5.127270904
ETIM 8.0EC002719
ETIM 7.0EC002719
ETIM 6.0EC002719
ETIM 5.0EC002719
UNSPSC 12.139121528

Documents: VT18-8-H-120-M/32/40a/65b/118

Instruction leafletsLanguageFile TypeFile Size
Instruction leaflet / Beipackzettel ALLPDF309 KB

CAD+CAE: VT18-8-H-120-M/32/40a/65b/118

CADFile TypeFile Size
3-D model / 3-D-ModellSTP73 KB
CAD Portal / CAD PortalLINK---

Approvals+Certificates: VT18-8-H-120-M/32/40a/65b/118

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-0537BPDF185 KB
Certificates
US CA UL General PurposeE87056LINK---