Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
MLV40-LL-IR/47/115
Product Description |
Fiber optic sensor for glass fiber optics |
General specifications |
Detection range | depends on the fiber optic cable being used see selection table for fiberoptic cables |
Light source | IRED |
Light type | modulated infrared light |
Light receiver | photo transistor |
Indicators/operating means |
Function indicator | LED yellow, flashes when falling short of the stability control |
Control elements | sensitivity adjustment |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Output |
Switching type | light/dark on |
Signal output | 2 PNP, complementary, short-circuit protected, reverse polarity protected |
Approvals and certificates |
Approvals | CE, cULus |
Mechanical specifications |
Degree of protection | IP65 |
Connection | 2 m fixed cable |
Material | |
| Housing | aluminum |
| Optical face | glass |
Classifications
System | Classcode |
ECLASS 13.0 | 27270905 |
ECLASS 12.0 | 27270905 |
ECLASS 11.0 | 27270905 |
ECLASS 10.0.1 | 27270905 |
ECLASS 9.0 | 27270905 |
ECLASS 8.0 | 27270905 |
ECLASS 5.1 | 27270905 |
ETIM 9.0 | EC002651 |
ETIM 8.0 | EC002651 |
ETIM 7.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 5.0 | EC002651 |
UNSPSC 12.1 | 39121528 |
Details:
MLV40-LL-IR/47/115
Datasheet:
MLV40-LL-IR/47/115
Documents:
MLV40-LL-IR/47/115
CAD+CAE:
MLV40-LL-IR/47/115
Approvals+Certificates:
MLV40-LL-IR/47/115