Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Vibracon LVL2O-G3O-A2-V1 >700MM

LVL2O-G3O-A2-V1 >700MM

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  LVL2O-G3O-A2-V1 >700MM

Classifications

SystemClasscode
ECLASS 13.027200518
ECLASS 12.027200518
ECLASS 11.027200518
ECLASS 10.0.127200518
ECLASS 9.027200589
ECLASS 8.027200589
ECLASS 5.127200589
ETIM 9.0EC001447
ETIM 8.0EC001447
ETIM 7.0EC001447
ETIM 6.0EC001447
ETIM 5.0EC001447
UNSPSC 12.141111950

Details: LVL2O-G3O-A2-V1 >700MM

Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.