Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Function and system design | ||
---|---|---|
Measuring principle | The sensor of the device transmits ultrasonic pulses in the direction of the product surface. There, the ultrasonic pulses are reflected back and received by the sensor. The device measures the time between pulse transmission and reception. The instrument uses the time (and the velocity of sound) to calculate the distance between the sensor membrane and the product surface. As the device knows the empty distance from a user entry, the device calculate the level. | |
Equipment architecture | 4 ... 20 mA output with HART protocol system integration via PROFIBUS PA |
|
Input characteristics | ||
Measured variable | distance between the sensor membrane and the product surface using the linearization function, the device calculate - level in any units - volume in any units - flow across measuring weirs or open channels in any units |
|
Measurement range | LUC-M10: max. 5 m (16.4 ft) in fluids and 2 m (6.6 ft) in bulk materials LUC-M20: max. 8 m (26.2 ft) in fluids and 3,5 m (11.5 ft) in bulk materials LUC-M30: max. 15 m (49.2 ft) in fluids and 7 m (23 ft) in bulk materials LUC-M40: max. 10 m (32.8 ft) in fluids and 5 m (16.4 ft) in bulk materials |
|
Blocking distance | LUC-M10: 0.25 m (0.8 ft) LUC-M20: 0.35 m (1 ft) LUC-M30: 0.6 m (2 ft) LUC-M40: 0.4 m (1.3 ft) |
|
Operating frequency | LUC-M10: approx. 70 kHz LUC-M20: approx. 50 kHz LUC-M30: approx. 35 kHz LUC-M40: approx. 42 kHz |
|
Output characteristics | ||
Output signal | according to the instrument version: - 4 ... 20 mA with HART protocol - PROFIBUS PA |
|
Signal on alarm | error information can be accessed via the following interfaces: - on-site display (error symbol, error code and plain text description) - current output (configurable) - digital interface |
|
Output damping | 0 ... 255 s , freely selectable | |
Load | minimum load for HART communication: 250 Ω | |
Linearization | The linearization function of the device allows conversion of the measured value into any unit of length or volume. In open channels or measuring weirs, also a flow linearization is possible (calculation of the flow from the measured level). | |
Auxiliary energy | ||
Electrical connection | terminal compartment: In the F12 housing, the terminals are located underneath the housing cover, in the T12 housing, they are under the cover of the separate terminal compartment. cable gland: M20x1.5 (recommended cable diameter 6 ... 10 mm (0.24 ... 0.4 inch)) cable entry G1/2 or NPT1/2 PROFIBUS PA: M12 plug connector |
|
Supply voltage | 2-wire HART (standard): - current consumption 4 ... 20 mA - min. terminal voltage 14 V (at 4 mA), 8 V (at 20 mA) - max. terminal voltage 36 V 4-wire HART: - DC version: voltage 10.5 ... 32 V, max. load 600 Ω - AC version: 90 ... 253 V, max. load 600 Ω PROFIBUS PA: 9 ... 32 V DC for additional information see technical information |
|
Power consumption | 2-wire: 51 ... 800 mW 4-wire AC: max. 4 VA 4-wire DC: 0.6 ... 1 W |
|
Current consumption | 2-wire devices: - HART: 3.6 ... 22 mA - PROFIBUS PA: max. 13 mA |
|
Ripple | HART: 47 ... 125 Hz , Upp = 200 mV (measured at 500 Ω) | |
Noise | HART: 0.5 ... 10 kHz , Urms = 2.2 mV (measured at 500 Ω) | |
Galvanic isolation | at 4-wire devices with evaluation electronics and mains voltage | |
Terminal assignment | see section electrical connection | |
Measurement accuracy | ||
Reaction time | depends on the parameter settings: - min. 0.5 s for 4-wire devices - min. 2 s for 2-wire devices |
|
Reference operating conditions | temperature = 20 °C (68 °F) pressure = 1013 mbarabs humidity = 50 % ideal reflective surface (e. g. calm, smooth fluid surface) no interference reflections within signal beam set application parameters: - tank shape = flat ceiling - medium property = liquid - process conditions = calm surface |
|
Measured value resolution | LUC-M10, LUC-M20: 1 mm (0.04 inch) LUC-M30, LUC-M40: 2 mm (0.08 inch) |
|
Measuring frequency | 2-wire devices: max. 0.5 Hz 4-wire devices: max. 2 Hz dependent on the type of device and the parameter settings |
|
Maximum measured error | typical specifications for reference operating conditions (include linearity, repeatability, and hysteresis): ± 2 mm (0.08 inch) or 0.2% of set measuring range (empty calibration)1) 1) whichever is greater |
|
Operating conditions | ||
Installation conditions | see technical information (TI) | |
Ambient conditions | ||
Ambient temperature | -40 ... 80 °C (-40 ... 176 °F) , For further information see technical information. | |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Resistance to alternating temperature cycles | Nb test: +80 °C/- 40 °C (353 K/233 K), 1 K/min, 100 cycles | |
Vibration resistance | 20 ... 2000 Hz, 1 (m/s2)2/Hz; 3 x 100 min | |
Process conditions | ||
Process temperature | -40 ... 80 °C (-40 ... 176 °F) (233 ... 353 K), a temperature sensor is integrated in the sensor for correction of the temperature-dependent time-of-flight | |
Process pressure (static pressure) | LUC-M10, LUC-M20: 0.7 ... 3 barabs LUC-M30, LUC-M40: 0.7 ... 2.5 barabs |
|
Mechanical specifications | ||
Degree of protection | with closed housing, tested according to - IP68, NEMA 6P (24 h at 1.83 m under water surface) - IP66, NEMA 4X with open housing: IP20, NEMA 1 (also ingress protection of the display) |
|
Mechanical construction | ||
Construction type | housing design: - F12 housing with sealed terminal compartment for standard or EEx ia applications - T12 housing with separate terminal compartment and flameproof encapsulation cover: - version without on-site display - version with on-site display (transparent cover), this version cannot be supplied together with the ATEX II 1/2D certificate |
|
Dimensions | see section dimensions | |
Mass | LUC-M10: approx. 2.5 kg LUC-M20: approx. 2.6 kg LUC-M30: approx. 3.5 kg LUC-M40: approx. 3 kg |
|
Material | material in contact with process: - LUC-M10, LUC-M20: sensor PVDF, seal EPDM - LUC-M30: sensor UP and stainless steel 1.4571/316Ti, seal EPDM, flange PP or stainless steel 1.4571/316Ti - LUC-M40: sensor PVDF, seal Viton or EPDM, flange PP, PVDF or stainless steel 1.4535/316L housing: aluminum, seawater resistant, chromated, powder-coated cover: - aluminum, for version without on-site display - inspection glass for version with on-site display |
|
Process connection | - cylindrical thread G1-1/2B, G2B to DIN/ISO 228/1 - conical thread NPT1-1/2, NPT2 to ANSI B 1.20.1 - flanges to EN 1092-1 from DN80, to ANSI B 16.5 from 3 inch, to JIS B 2238 (RF) from DN80 - mounting bracket LUC-Z17 |
|
Electrical connection | cable gland M20x1.5 cable gland NPT1/2 cable gland G1/2 PROFIBUS PA plug M12x1 |
|
Indication and operation | ||
Display elements | display and operating module LUC-Z15 at the device | |
Control elements | on-site operation: - via 3 keys of the display and operating module - via handheld terminal remote control: - operation with operating program (for communication variants HART or PROFIBUS-PA) |
|
Certificates and approvals | ||
Explosion-hazardous area | KEMA 05 ATEX 1111, KEMA 05 ATEX 1112 , for additional certificates see www.pepperl-fuchs.com | |
Type of protection | II 1/2G or II 2G EEx ia IIC T6 (KEMA 05 ATEX 1111) II 1/2G or II 2G EEx d [ia] IIC T6 (KEMA 05 ATEX 1111) II 1/2G or II 2G EEx em [ia] IIC T6 (KEMA 05 ATEX 1111) II 1/2D or II 2D or II 1/3D or II 3D T115°C or T100°C or T95°C (KEMA 05 ATEX 1111) II 1/2D or II 2D or II 1/3D or II 3D T115°C or T83°C or T84°C or T86°C (KEMA 05 ATEX 1112) II 3G EEx nA II T6 |
|
General information | ||
Directive conformity | ||
Directive 73/23/EEC | EN 61010-1 | |
Directive 89/336/EEC (EMC) | emitted interference to EN 61326, class B equipment noise immunity to EN 61326, annex A (industrial sector) A standard installation cable is sufficient if only the analog signal is used. Use a screened cable when working with a superimposed communication signal (HART). |
|
Directive 94/9/EC (ATEX) | EN 50014, EN 50018, EN 50019, EN 50020, EN 50028, EN 50281-1-1, EN 50284 | |
Conformity | ||
Electromagnetic compatibility | NE 21 | |
Degree of protection | EN 60529 | |
Climate class | EN 60068-2-38 (test Z/AD) DIN/IEC 68 T2-30Db | |
Vibration resistance | EN 60068-2-64 | |
Resistance to alternating temperature cycles | EN 60068-2-14 | |
Supplementary documentation | technical information TI365O short instructions KA183O (can be found under the device housing cover) operating instructions KA191O (connection LUC-M**) operating instructions BA237O (4 ... 20 mA, HART devices) operating instructions BA238O (PROFIBUS PA devices) operating instructions BA240O (description of device functions) safety information SI174O (KEMA 05 ATEX 1111), HART devices safety information SI175O (KEMA 05 ATEX 1111), PROFIBUS PA devices safety information SI176O (KEMA 05 ATEX 1111) safety information SI177O (KEMA 05 ATEX 1112), HART devices safety information SI178O (KEMA 05 ATEX 1112), PROFIBUS PA devices safety information SI179O ( II 3G EEX nA II T6) safety information SI180O (KEMA 05 ATEX 1111) safety information SI224O (KEMA 05 ATEX 1111), HART devices safety information SI225O (KEMA 05 ATEX 1111), PROFIBUS PA devices safety information SI259O (KEMA 05 ATEX 1111), HART devices FM control drawing ZD096O (HART devices, F12 housing) FM control drawing ZD097O (PROFIBUS PA devices) FM control drawing ZD098O (T12 housing) FM control drawing ZD139O (HART devices, T12-OVP housing) FM control drawing ZD140O (PROFIBUS PA devices, T12-OVP housing) CSA control drawing ZD088O (HART devices, F12 housing) CSA control drawing ZD099O (PROFIBUS PA devices) CSA control drawing ZD100O (T12 housing) CSA control drawing ZD101O (HART devices, T12 housing) CSA control drawing ZD102O (PROFIBUS PA devices) |
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27200506 |
ECLASS 12.0 | 27200506 |
ECLASS 11.0 | 27200506 |
ECLASS 10.0.1 | 27200506 |
ECLASS 9.0 | 27200506 |
ECLASS 8.0 | 27200506 |
ECLASS 5.1 | 27200506 |
ETIM 9.0 | EC003001 |
ETIM 8.0 | EC003001 |
ETIM 7.0 | EC003001 |
ETIM 6.0 | EC003001 |
ETIM 5.0 | EC001447 |
UNSPSC 12.1 | 41111950 |
The LUC-M** is a compact measuring device for continuous, non-contact level measurement. Depending on the sensor, the measuring range is up to 15 m in fluids and up to 7 m in bulk solids. By using the linearisation function, the LUC-M** can also be used for flow measurements in open channels and measuring weirs.
The system integration is ensured via
HART (standard), 4 mA ... 20mA and
PROFIBUS PA.
The maximum measuring range with
LUC-M10: 5 m (16.4 ft) in fluids and 2 m (6.6 ft) in bulk materials,
LUC-M20: 8 m (26.2 ft) in fluids and 3,5 m (11.5 ft) in bulk materials,
LUC-M30: 15 m (49.2 ft) in fluids and 7 m (23 ft) in bulk materials,
LUC-M40: 10 m (32.8 ft) in fluids and 5 m (16.4 ft) in bulk materials.
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
GSD / GSD | ZIP | 3 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|