Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
GL50-RT-3613/32/40a/98a
Product Description |
Photoelectric slot sensor |
General specifications |
Light source | LED |
Light type | modulated visible red light |
Target size | 0.5 mm |
Slot width | 50 mm |
Indicators/operating means |
Function indicator | LED red in the connector plug, illuminates with free light beam |
Control elements | Sensitivity adjuster, light/dark switch |
Electrical specifications |
Operating voltage | 10 ... 30 V DC, class 2 |
Output |
Switching type | light/dark on |
Signal output | 1 PNP, short-circuit protected, open collector |
Approvals and certificates |
Approvals | CE, cULus |
Mechanical specifications |
Degree of protection | IP67 |
Connection | M8 connector, 3-pin |
Material | |
| Housing | powder coated diecast zinc |
| Optical face | glass |
Classifications
System | Classcode |
ECLASS 13.0 | 27270909 |
ECLASS 12.0 | 27270909 |
ECLASS 11.0 | 27270909 |
ECLASS 10.0.1 | 27270909 |
ECLASS 9.0 | 27270909 |
ECLASS 8.0 | 27270909 |
ECLASS 5.1 | 27270909 |
ETIM 9.0 | EC002720 |
ETIM 8.0 | EC002720 |
ETIM 7.0 | EC002720 |
ETIM 6.0 | EC002720 |
ETIM 5.0 | EC002721 |
UNSPSC 12.1 | 39121528 |
Details:
GL50-RT-3613/32/40a/98a
Product Documentation:
GL50-RT-3613/32/40a/98a
Design / Simulation:
GL50-RT-3613/32/40a/98a
Approvals:
GL50-RT-3613/32/40a/98a