Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Photoelectric slot sensor GL50-RT-3286/32/40a/98a

GL50-RT-3286/32/40a/98a
  • Optimized for the detection of small parts
  • High switching frequency
  • Visible red light
  • Sensitivity adjuster and light/dark switch as standard features of this series
  • Degree of protection IP67
  • cULus approval
  • Diecast zinc housing, powder coated

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  GL50-RT-3286/32/40a/98a

Product Description
Photoelectric slot sensor
General specifications
Light sourceLED
Light typemodulated visible red light
Target size0.4 mm
Slot width50 mm
Indicators/operating means
Function indicatorLED red in connector
Control elementsSensitivity adjuster, light/dark switch
Electrical specifications
Operating voltage10 ... 30 V DC, class 2
Output
Switching typelight/dark on
Signal output1 PNP, short-circuit protected, open collector
Approvals and certificates
ApprovalsCE, cULus
Mechanical specifications
Degree of protectionIP67
ConnectionM8 connector, 3-pin
Material
Housingpowder coated diecast zinc
Optical faceglass

Classifications

SystemClasscode
ECLASS 13.027270909
ECLASS 12.027270909
ECLASS 11.027270909
ECLASS 10.0.127270909
ECLASS 9.027270909
ECLASS 8.027270909
ECLASS 5.127270909
ETIM 9.0EC002720
ETIM 8.0EC002720
ETIM 7.0EC002720
ETIM 6.0EC002720
ETIM 5.0EC002721
UNSPSC 12.139121528

Details: GL50-RT-3286/32/40a/98a

Datasheet: GL50-RT-3286/32/40a/98a

DatasheetFile TypeFile Size
Datasheet GL50-RT-3286/32/40a/98aPDF171 KB
Fiche de données GL50-RT-3286/32/40a/98aPDF160 KB
Datenblatt GL50-RT-3286/32/40a/98aPDF159 KB
Hoja de datos GL50-RT-3286/32/40a/98aPDF163 KB

Documents: GL50-RT-3286/32/40a/98a

Instruction leafletsFile TypeFile Size
Instruction leaflet / BeipackzettelPDF179 KB

CAD+CAE: GL50-RT-3286/32/40a/98a

CADFile TypeFile Size
CAD 3-D / CAD 3-DSTP118 KB

Approvals+Certificates: GL50-RT-3286/32/40a/98a

CertificatesFile TypeFile Size
Canada USA UL Ordinary LocationPDF546 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)PDF85 KB