Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Photoelectric slot sensor GL50-LAS/32/40a/98a

GL50-LAS/32/40a/98a
  • High switching frequency
  • High resolution
  • Sturdy aluminum housing
  • Light/dark switching
  • Alignable housing
  • Adjustable sensitivity

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  GL50-LAS/32/40a/98a

Product Description
Photoelectric slot sensor with laser, aluminum housing, 50 mm slot width, red laser light, light/dark on, sensitivity adjuster, DC version, PNP output, 3 pin M8 plug
General specifications
Light sourcelaser diode
Light typered
Laser nominal ratings
Laser class2
Wave length650 nm
Target size0.05 mm
Slot width50 mm
Indicators/operating means
Function indicatorLED yellow 4 x
Control elementsSensitivity adjuster, light/dark switch
Electrical specifications
Operating voltage10 ... 30 V DC
Output
Switching typelight/dark on
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Compliance with standards and directives
Directive conformityEMC Directive 2004/108/EC
Standard conformity
Product standardEN 60947-5-2:2007
IEC 60947-5-2:2007
Laser classIEC 60825-1:2007
Mechanical specifications
Degree of protectionIP65
ConnectionM8 connector, 3-pin
Material
Housingblack anodized aluminum
Optical faceglass

CAD+CAE: GL50-LAS/32/40a/98a

CADFile TypeFile Size
3-D model in IGS format / 3-D-Modell im IGS-FormatIGS1072 KB
3-D model in STP format / 3-D-Modell im STP-FormatSTP628 KB
CAD Portal / CAD PortalLINK---

Approvals+Certificates: GL50-LAS/32/40a/98a

CertificatesCertificate No.File TypeFile Size
EU Pepperl+FuchsPF08CERT1244PDF503 KB

Associated Products: GL50-LAS/32/40a/98a

Accessories

Female cordset single-ended, M8, 3-pin, PUR cablefa

Function: GL50-LAS/32/40a/98a

Photoelectric slot sensors with laser light can be used in applications with specific, demanding requirements and are ideal for highly precise and extremely fast applications. These eye-safe laser devices stand out through attributes that include particularly high switching frequencies of 10 kHz, maximum repeatability of 0.01 mm, automatic signal threshold adjustment, and detection of and/or light transmission through semi-transparent objects. In addition, the devices feature cross-talk protection, which enables devices to be installed adjacent to each other despite very high switching frequency.