Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
GL120-LAS/32/40a/98a
Product Description |
Photoelectric slot sensor with laser, aluminum housing, 120 mm slot width, red laser light, light/dark on, sensitivity adjuster, DC version, PNP output, 3 pin M8 plug |
General specifications |
Light source | laser diode |
Light type | red |
Laser nominal ratings | |
| Laser class | 2 |
| Wave length | 650 nm |
Target size | 0.05 mm |
Slot width | 120 mm |
Indicators/operating means |
Function indicator | LED yellow 4 x |
Control elements | Sensitivity adjuster, light/dark switch |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Output |
Switching type | light/dark on |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector |
Compliance with standards and directives |
Directive conformity | EMC Directive 2004/108/EC |
Standard conformity | |
| Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
| Laser class | IEC 60825-1:2007 |
Mechanical specifications |
Degree of protection | IP65 |
Connection | M8 connector, 3-pin |
Material | |
| Housing | black anodized aluminum |
| Optical face | glass |
Documents:
GL120-LAS/32/40a/98a
CAD+CAE:
GL120-LAS/32/40a/98a
Approvals+Certificates:
GL120-LAS/32/40a/98a
Certificates | Certificate No. | File Type | File Size |
EU Pepperl+Fuchs | PF08CERT1244 | PDF | 503 KB
|
Associated Products:
GL120-LAS/32/40a/98a
Accessories |
|
|
|
Female cordset single-ended, M8, 3-pin, PUR cablefa |
|
Function:
GL120-LAS/32/40a/98a
Photoelectric slot sensors with laser light can be used in applications with specific, demanding requirements and are ideal for highly precise and extremely fast applications. These eye-safe laser devices stand out through attributes that include particularly high switching frequencies of 10 kHz, maximum repeatability of 0.01 mm, automatic signal threshold adjustment, and detection of and/or light transmission through semi-transparent objects. In addition, the devices feature cross-talk protection, which enables devices to be installed adjacent to each other despite very high switching frequency.