Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
GL30-IR-EX2/32/40a/98a
Product Description |
Photoelectric slot sensor |
General specifications |
Light source | IRED |
Light type | modulated infrared light |
Target size | 0.3 mm |
Slot width | 30 mm |
Slot depth | 35 mm |
Ambient light limit | 100000 Lux |
Functional safety related parameters |
MTTFd | 1290 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Function indicator | LED red in connector |
Control elements | Sensitivity adjuster, light/dark switch |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | 10 % |
No-load supply current | ≤ 15 mA |
Output |
Switching type | light/dark on |
Signal output | 1 PNP, short-circuit protected, open collector |
Switching voltage | max. 30 V DC |
Switching current | max. 100 mA |
Repeat accuracy | 0.05 mm |
Switching frequency | 2 kHz |
Response time | ≤ 250 µs |
Compliance with standards and directives |
Directive conformity | |
| EMC Directive 2004/108/EC | EN 60947-5-2:2007 |
Standard conformity | |
| Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | M8 x 1 connector, 3-pin |
Material | |
| Housing | powder coated diecast zinc |
| Optical face | glass |
Mass | 60 g |
Dimensions | |
| Height | 50 mm |
| Width | 10 mm |
| Length | 60 mm |
Equipment protection level Gc (nA) |
ATEX marking | II 3 G Ex nAc op is IIC T6 |
Directive conformity | 94/9/EG |
Standards | EN 60079-0:2009 , EN 60079-15:2010 , EN 60079-28:2007 |
General information |
Use in the hazardous area | see more details for the use in hazardous areas |
| Category | 3G |
Classifications
System | Classcode |
ECLASS 13.0 | 27270909 |
ECLASS 12.0 | 27270909 |
ECLASS 11.0 | 27270909 |
ECLASS 10.0.1 | 27270909 |
ECLASS 9.0 | 27270909 |
ECLASS 8.0 | 27270909 |
ECLASS 5.1 | 27270909 |
ETIM 9.0 | EC002720 |
ETIM 8.0 | EC002720 |
ETIM 7.0 | EC002720 |
ETIM 6.0 | EC002720 |
ETIM 5.0 | EC002721 |
UNSPSC 12.1 | 39121528 |
Details:
GL30-IR-EX2/32/40a/98a
Product Documentation:
GL30-IR-EX2/32/40a/98a
Design / Simulation:
GL30-IR-EX2/32/40a/98a
Approvals:
GL30-IR-EX2/32/40a/98a