Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
GL30
Product Description |
Photoelectric slot sensor |
General specifications |
Light source | IRED |
Light type | modulated infrared light |
Target size | 2 mm |
Slot width | 30 mm |
Indicators/operating means |
Function indicator | LED red in the connector plug, illuminates with free light beam |
Control elements | Sensitivity adjuster, light/dark switch |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Output |
Switching type | light/dark on |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector |
Mechanical specifications |
Degree of protection | IP67 |
Connection | M8 connector, 3-pin |
Material | |
| Housing | aluminum |
| Optical face | glass |
Classifications
System | Classcode |
ECLASS 13.0 | 27270909 |
ECLASS 12.0 | 27270909 |
ECLASS 11.0 | 27270909 |
ECLASS 10.0.1 | 27270909 |
ECLASS 9.0 | 27270909 |
ECLASS 8.0 | 27270909 |
ECLASS 5.1 | 27270909 |
ETIM 9.0 | EC002720 |
ETIM 8.0 | EC002720 |
ETIM 7.0 | EC002720 |
ETIM 6.0 | EC002720 |
ETIM 5.0 | EC002721 |
UNSPSC 12.1 | 39121528 |
Details:
GL30
Product Documentation:
GL30
Design / Simulation:
GL30