Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input | |
Supply | ||
Nominal voltage | 24 V DC , in consideration of rated voltage of used isolated barrier | |
Voltage drop | 0.9 V with integraded decoupling diode | |
Reverse polarity protection | yes | |
Electrical specifications | ||
Connection | see datasheet of isolated barrier | |
Input | ||
Connection side | field side | |
Output | ||
Connection side | control side | |
Indicators/settings | ||
Display elements | LEDs | |
Control elements | DIP switch | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | see datasheet of isolated barrier | |
Conformity | ||
Electromagnetic compatibility | see datasheet of isolated barrier | |
Degree of protection | IEC 60529:2001 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 200 g | |
Dimensions | 19.5 x 110 x 154 mm (0.77 x 4.3 x 6.1 inch) (W x H x D) | |
Height | 110 mm | |
Width | 19.5 mm | |
Depth | 154 mm | |
Mounting | on Contrans l socket | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | see datasheet of isolated barrier | |
International approvals | ||
IECEx approval | ||
IECEx certificate | see datasheet of isolated barrier | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27219090 |
ECLASS 12.0 | 27219090 |
ECLASS 11.0 | 27219290 |
ECLASS 10.0.1 | 27219290 |
ECLASS 9.0 | 27219290 |
ECLASS 8.0 | 27219290 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31251501 |
The device consists of a isolated barrier and the HiD-ADP-CI adapter.
This isolated barrier is used for intrinsic safety applications.
The device provides a fully floating supply to power 2-wire SMART transmitters in the hazardous area, and repeats the current to drive a non-hazardous area load.
The device is mounted on the V17111-110 Contrans I socket.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 132 KB | |
Manuals | |||
System Manual | ENG | 5438 KB |
Control Drawings | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Control drawing CSA / Control drawing CSA | ALL | 98 KB | ||
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4782 | ALL | 120 KB | |
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4704 | ALL | 276 KB |