Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | SL1: 1a(-), 1b(-); 2a(+), 2b(+) | |
Rated voltage | 20.4 ... 30 V DC bus powered via Termination Board | |
Rated current | 40 mA at 24 V, 20 mA output (per channel) | |
Power dissipation | 1.05 W at 20 mA and 24 V external from PCS or PLC (per channel) | |
Input | ||
Connection side | field side | |
Connection | SL2: 5a(+), 5b, 7a(-); 1a(+), 1b, 3b(-) | |
Input current | 4 ... 20 mA , current limit 26 mA typ. | |
Input resistance | 40 Ω , for current source | |
Ripple | 10 mV eff | |
Voltage | min. 15.5 V at 20 mA | |
Communication | pass-through of HART signal to safe area The current sink terminals 4, 7 and 5, 6 do not pass the HART signal to safe area. |
|
Output | ||
Connection side | control side | |
Connection | SL1: 8a(+), 7a(-); 10a(+), 9a(-) | |
Output | sink mode from external supply | |
Output signal | 4 ... 20 mA , current limit 24 mA | |
Voltage | working voltage 7 ... 30 V | |
Response time | 70 ms , 10 ... 90 % step change | |
Signal level | no fault: 1 mA ... 23.5 mA input current fault detection: < 0.2 mA or > 24 mA input current |
|
Fault indication output | ||
Connection | SL1: 6b | |
Output type | open collector transistor (common to both channels) fault bus signal, collective error message |
|
Transfer characteristics | ||
Calibrated accuracy | < ± 0.1 % of full-scale value | |
Influence of temperature | < ± 0.01 %/ K | |
Frequency range | communication channel: 0.5 ... 40 kHz within 3 db, (-6 db at 100 kHz), Tx to output and output to Tx, suitable for use with SMART transmitters using HART or similar protocol |
|
Linearity | < ± 0.05 % of full-scale value | |
Galvanic isolation | ||
Output/power supply | functional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff | |
Output/Output | functional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff | |
Indicators/settings | ||
Display elements | LEDs | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 For further information see system description. |
|
Degree of protection | IEC 60529:2001 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 5 ... 90 %, non-condensing up to 35 °C (95 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 140 g | |
Dimensions | 18 x 114 x 130 mm (0.7 x 4.5 x 5.1 inch) (W x H x D) | |
Height | 114 mm | |
Width | 18 mm | |
Depth | 130 mm | |
Mounting | on termination board | |
Coding | pin 1 and 3 trimmed For further information see system description. |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 02 ATEX 086 | |
Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC | |
Input | Ex ia, Ex iaD | |
Voltage | 26 V | |
Current | 93 mA | |
Power | 605 mW | |
Supply | ||
Maximum safe voltage | 250 V AC (Attention! Um is no rated voltage.) | |
Certificate | PF 11 CERT 2109 X | |
Marking | II 3G Ex nA IIC T4 Gc [device in zone 2] | |
Galvanic isolation | ||
Input/input | safe electrical isolation acc. to EN 60079-11:2007, voltage peak value 60 V | |
Input/Output | safe electrical isolation acc. to IEC 60079-11:2007, voltage peak value 375 V | |
Input/power supply | safe electrical isolation acc. to IEC 60079-11:2007, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
CSA approval | ||
Control drawing | 366-005CS-12B (cCSAus) | |
IECEx approval | ||
IECEx certificate | IECEx TUN 04.0012 | |
IECEx marking | [Ex ia] IIC | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications. It provides a fully floating supply to power 2-wire SMART transmitters in the hazardous area, and repeats the current to drive a safe area load. It is also used with 2-wire current sources. It is designed to provide a sink mode output on the safe area terminals.
Digital signals may be superimposed on the analog values in the hazardous or safe area, which are transferred bidirectionally.
A separate fault output on the bus is signaled if the input signal is outside the range 0.2 mA ... 24 mA. The fault conditions can be monitored via a Fault Indication Board.
This module mounts on a HiD Termination Board.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 168 KB | |
Functional Safety Manual | ENG | 1979 KB | |
Manuals | |||
System Manual | ENG | 5438 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 16364 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA CSA | CoC 70001345 | ALL | 136 KB | |
Europe CESI ATEX Category (1) D ATEX Category (1) G | CESI 02 ATEX 086 | ALL | 3887 KB | |
Europe Pepperl+Fuchs ATEX Category 3 G | PF 11 CERT 2109 X | ALL | 446 KB | |
TUV Nord IECEx Certificate of Conformity | IECEx TUN 04.0012 | ALL | LINK | --- |
exida Functional Safety Assessment | P+F 04/05-08 R018 | ALL | 198 KB |