Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | SL1: 1a(-), 1b(-); 2a(+), 2b(+) | |
Rated voltage | 20.4 ... 30 V DC bus powered via Termination Board | |
Rated current | 50 mA at 24 V, 20 mA output | |
Power dissipation | 0.8 W at 24 V | |
Input | ||
Connection side | field side | |
Connection | SL2: 5a(+), 5b(-) | |
Input current | 4 ... 20 mA , current limit 26 mA typ. | |
Ripple | 10 mV eff | |
Voltage | min. 15.5 V at 20 mA | |
Output | ||
Connection side | control side | |
Connection | SL1: 8a(+), 7a(-) | |
Load | 0 ... 650 Ω | |
Output signal | 4 ... 20 mA or 1 ... 5 V (on 250 Ω, 0.1 % internal shunt) | |
Ripple | 10 mV eff on a load of 250 Ω | |
Response time | 40 ms , 10 ... 90 % step change | |
Transfer characteristics | ||
Calibrated accuracy | < ± 0.1 % of full-scale value (current output) | |
Influence of temperature | < 2 µA/K (0 ... 60 °C (32 ... 140 °F)); < 4 µA/K (-20 ... 0 °C (-4 ... 32 °F)) 0.01 %/ K | |
Frequency range | communication channel: 0.5 ... 40 kHz within 3 db, (-6 db at 100 kHz), Tx to output and output to Tx, suitable for use with SMART transmitters using HART or similar protocol |
|
Influence of load | < 0.1 % of full-scale value from 0 ... 650 Ω | |
Linearity | < ± 0.1 % of full-scale value | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V | |
Input/power supply | safe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V | |
Output/power supply | none | |
Indicators/settings | ||
Display elements | LED | |
Control elements | DIP switch | |
Factory setting | 4 ... 20 mA | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 For further information see system description. |
|
Degree of protection | IEC 60529:2001 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 5 ... 90 %, non-condensing up to 35 °C (95 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 140 g | |
Dimensions | 18 x 106 x 128 mm (0.7 x 4.2 x 5 inch) | |
Height | 106 mm | |
Width | 18 mm | |
Length | 128 mm | |
Mounting | on termination board | |
Coding | pin 1 and 3 trimmed For further information see system description. |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 10 ATEX 025 | |
Marking | II (1)GD [Ex ia] IIC, [Ex iaD] [circuit(s) in zone 0/1/2/20/21/22] | |
Input | Ex ia, Ex iaD | |
Voltage | 26 V | |
Current | 93 mA | |
Power | 605 mW | |
Supply | ||
Maximum safe voltage | 253 V AC (Attention! Um is no rated voltage.) | |
Certificate | PF 10 CERT 1609 X | |
Marking | II 3G Ex nA IIC T4 Gc | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
CSA approval | ||
Control drawing | 366-005CS-12B (cCSAus) | |
IECEx approval | IECEx CES 10.0011 | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications. It provides 2-wire SMART transmitters with power in the hazardous area, and repeats the current to drive a safe area load.
Bi-directional communication is supported for SMART transmitters that use current modulation to transmit data and voltage modulation to receive data.
The output is isolated from the input and are referenced to the power supply common.
This module mounts on a HiD Termination Board.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 168 KB | |
Manual | ENG | 204 KB | |
Manuals | |||
System Manual | ENG | 5438 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 16364 KB |
CAE | |||
EPLAN macros H-System devices (EMA) / EPLAN-Makros Geräte H-System (EMA) | ALL | ZIP | 3536 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
CESI IECEx Certificate of Conformity | IECEx CES 10.0011 | ALL | LINK | --- |
Canada, USA CSA | CoC 70001345 | ALL | 136 KB | |
Europe Pepperl+Fuchs Certificate of Compliance ATEX Category 3 | PF 10 CERT1609 X | ALL | 242 KB | |
exida Functional Safety Assessment | P+F 04/05-08 R018 | ALL | 198 KB | |
Control Drawings | ||||
Control drawing CSA / Control drawing CSA | ALL | 98 KB | ||
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0781B | ALL | 110 KB |