Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase

SMART Transmitter Power Supply HiC2025

HiC2025
  • 1-channel isolated barrier
  • 24 V DC supply (bus powered)
  • Input for 2-wire SMART transmitters and current sources
  • Output for 4 mA ... 20 mA or 1 V ... 5 V
  • Low power dissipation
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiC2025

General specifications
Signal typeAnalog input
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
ConnectionSL1: 1a, 1b(-); 2a, 2b(+)
Rated voltage19 ... 30 V DC bus powered via Termination Board
Ripple≤ 10 %
Rated current≤ 45 mA
Power dissipation≤ 800 mW
Power consumption≤ 1.1 W
Input
Connection sidefield side
ConnectionSL2: 5a(+), 1b(-); 5a(+), 5b(-)
Input signal4 ... 20 mA limited to approx. 30 mA
Voltage dropapprox. 5 V on SL2: 5a(+), 1b(-)
Available voltage≥ 15 V at 20 mA on SL2: 5a(+), 5b(-)
Output
Connection sidecontrol side
ConnectionSL1: 8a(+), 7a(-)
Load0 ... 300 Ω (source mode)
Output signal4 ... 20 mA or 1 ... 5 V (on 250 Ω, 0.1 % internal shunt)
4 ... 20 mA (sink mode), operating voltage 15 ... 26 V
Ripple20 mV rms
Transfer characteristics
Deviationat 20 °C (68 °F)
≤ ± 0.1 % incl. non-linearity and hysteresis (source mode 4 ... 20 mA)
≤ ± 0.2 % incl. non-linearity and hysteresis (sink mode 4 ... 20 mA)
≤ ± 0.2 % incl. non-linearity and hysteresis (source mode 1 ... 5 V)
Influence of ambient temperature< 2 µA/K (0 ... 60 °C (32 ... 140 °F)); < 4 µA/K (-20 ... 0 °C (-4 ... 32 °F))
Frequency rangefield side into the control side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB)
control side into the field side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB)
Settling time≤ 200 ms
Rise time/fall time≤ 20 ms
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Output/power supplyfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
Indicators/settings
Display elementsLED
Control elementsDIP-switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2006
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 100 g
Dimensions12.5 x 128 x 106 mm (0.5 x 5.1 x 4.2 inch)
Mountingon Termination Board
Codingpin 1 and 3 trimmed
For further information see system description.
Data for application in connection with hazardous areas
EU-Type Examination CertificateCESI 06 ATEX 017
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
InputEx ia
Supply
Maximum safe voltage250 V AC (Attention! Um is no rated voltage.)
EquipmentSL2: 5a(+), 5b(-)
Voltage Uo25.2 V
Current Io100 mA
Power Po630 mW
EquipmentSL2: 5a(+), 1b(-)
Voltage Ui< 30 V
Current Ii< 128 mA
Voltage Uo7.2 V
Current Io100 mA
Power Po25 mW
CertificateKIWA 15 ATEX 0035 X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-7:2015+A1:2018 , EN 50303:2000
International approvals
FM approval
Control drawing16-534FM-12 (cFMus)
IECEx approval
IECEx certificateIECEx CES 06.0002
IECEx KIWA 15.0017X
IECEx marking[Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I
Ex ec IIC T4 Gc
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Documents: HiC2025

ManualsLanguageFile TypeFile Size
Functional Safety ManualENGPDF531 KB
Manual H-System Isolated Barriers and Termination BoardsENGPDF5551 KB
Handbuch Funktionale SicherheitGERPDF537 KB
Handbuch Trennbarrieren und Termination Boards H-SystemGERPDF5543 KB
Instruction manuals
ИнструкцииBULPDF63 KB
Návod k poużitíCZEPDF59 KB
Instruktions manualDANPDF57 KB
Instruction manualENGPDF49 KB
KasutusjuhendESTPDF54 KB
KäyttöohjeFINPDF55 KB
Manuel d'instructionsFRAPDF69 KB
BetriebsanleitungGERPDF51 KB
Οδηγίες χρήσηςGREPDF67 KB
HandleidingHOLPDF68 KB
Instruction manual / BetriebsanleitungHRVPDF67 KB
Használati útmutatóHUNPDF68 KB
Manuale di istruzioniITAPDF67 KB
Lietošanas pamācībaLAVPDF67 KB
Instrukciju vadovasLITPDF66 KB
Instrukcja obsługiPOLPDF70 KB
Manual de instruçõesPORPDF69 KB
Manual de utilizareRONPDF68 KB
Návod na poużitieSLKPDF128 KB
Manual de instruccionesSPAPDF68 KB
ManualSWEPDF65 KB

Approvals+Certificates: HiC2025

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-0780DPDF149 KB
Certificates
Belarus Pattern ApprovalNr. 11708PDF8943 KB
Brasil TUV Rheinland BrazilTÜV 16.0820PDF1291 KB
CESI IECEx Certificate of ConformityIECEx CES 06.0002XLINK---
Canada FMFM19CA0065XPDF374 KB
China NEPSIGYJ17.1286PDF1683 KB
DNV GL MarineTAA00002EDPDF72 KB
EAC EAC TP TC 020/2011TC RU C-DE.MH04.B.00397PDF680 KB
Europe CESI ATEX Category (1) D ATEX Category (M1) ATEX Category (1) GCESI 06 ATEX 017PDF788 KB
Europe KIWA ATEX Category 3 GKIWA 15 ATEX 0035XPDF113 KB
KIWA IECEx Certificate of Conformity Zone 2IECEx KIWA 15.0017XLINK---
Korea KOSHA15-AV4BO-0594PDF661 KB
Russia Belarus Kazakhstan EAC EAC TP TC 012/2011EAEC RU C-DE.EX01.B.00102/19PDF9815 KB
Russia VNIIMS Pattern ApprovalOC.C.34.004.A No.57574/2PDF7171 KB
USA FMFM19US0122XPDF346 KB
exida Functional Safety AssessmentP+F 1109-099-C R027 V1R0PDF413 KB
Control drawings
Control Drawing FM / Control Drawing FM   PDF112 KB

Function: HiC2025

This isolated barrier is used for intrinsic safety applications.

The device supplies 2-wire transmitters in the hazardous area, and can also be used with current sources.

It transfers the analog input signal to the safe area as an isolated current value.

Bi-directional communication is supported for SMART transmitters that use current modulation to transmit data and voltage modulation to receive data.

The output is selected as a current source, current sink, or voltage source via DIP switches.

This device mounts on a HiC Termination Board.