Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Solenoid Driver HiD2881

HiD2881
  • 1-channel isolated barrier
  • 24 V DC supply (bus or loop powered)
  • Output 60 mA at 13 V DC, 65 mA current limit
  • Gas group IIB
  • Contact or logic control input
  • Line fault detection (LFD) with separate output
  • Up to SIL 2 acc. to IEC 61508 (bus powered)
  • Up to SIL 3 acc. to IEC 61508 (loop powered)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiD2881

General specifications
Signal typeDigital Output
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Supply
ConnectionSL1: 1a(-), 1b(-); 2a(+), 2b(+)
Rated voltage20.4 ... 30 V DC loop powered
20.4 ... 30 V DC bus powered via Termination Board
Input
Connection sidecontrol side
ConnectionSL1: 8a(+), 7a(-); 8b(+), 7b(-)
Control inputexternal switch (dry contact or open collector) non isolated or logic signal input fully floating
Input current80 mA at 24 V, 300 Ω load
Power dissipation1.3 W at 24 V, 300 Ω load
Inrush current1 A , max. 2 ms, loop powered
Operating modeoutput on with contact close or transistor on or logic level > 4 V
output off with contact open or transistor off or logic level < 1.5 V
Output
Connection sidefield side
ConnectionSL2: 5a(+), 5b(-)
Current≤ 60 mA
Voltage≥ 13 V
Current limit65 mA
Loadnominal 0.1 ... 5 kΩ
Switching frequencymax. 50 Hz
Response timeturn-on time 2 ms, turn-off time 8 ms, at 300 Ω load
Fault indication output
ConnectionSL1: 6b
SL1: 10a(+), 9a(-)
Output typeSL1: 6b
open collector transistor (internal fault bus)
SL1: 10a(+), 9a(-)
optocoupled transistor (rating 30 V, max. 50 mA)
Fault current4 mA typical
Fault levellead short-circuit detection at < 25 Ω
lead breakage detection at > 100 kΩ typical
Indicators/settings
Display elementsLEDs
Control elementsDIP switch
Factory settingbus powered, input: dry contact, fault output enabled
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Conformity
Electromagnetic compatibilityNE 21:2006
For further information see system description.
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity5 ... 90 %, non-condensing up to 35 °C (95 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 140 g
Dimensions18 x 106 x 128 mm (0.7 x 4.2 x 5 inch)
Height106 mm
Width18 mm
Length128 mm
Mountingon termination board
Codingpin 4 trimmed
For further information see system description.
Data for application in connection with hazardous areas
EU-type examination certificateCESI 02 ATEX 086
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIB , Ex-Hexagon II (1)D [Ex ia Da] IIIC
OutputEx ia, Ex iaD
Voltage26 V
Current184 mA
Power1.2 W
Supply
Maximum safe voltage250 V AC (Attention! Um is no rated voltage.)
CertificatePF 11 CERT 2109 X
MarkingEx-Hexagon II 3G Ex nA IIB T4 Gc
Galvanic isolation
Input/Outputsafe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V
Output/power supplysafe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V
Directive conformity
Directive 94/9/ECEN 60079-0:2009, EN 60079-11:2007, EN60079-15:2005 , EN 60079-26:2007 , EN 61241-11:2006
International approvals
CSA approval
Control drawing366-005CS-12B (cCSAus)
IECEx approvalIECEx TUN 04.0012
Approved for[Ex ia] IIB
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210101
ECLASS 12.027210190
ECLASS 11.027210190
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: HiD2881

Product Documentation: HiD2881

Language Selection:
Product informationLanguageFile TypeFile Size
Application Guideline Solenoid DriversENGPDF734 KB
Safety and Security Documentation
Instruction manualENGPDF168 KB
Manuals
System ManualENGPDF5438 KB

Design / Simulation: HiD2881

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP16364 KB
CAE
EPLAN macros H-System devices (EMA) / EPLAN-Makros Geräte H-System (EMA)ALLZIP3536 KB

Approvals: HiD2881

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA CSACoC 70001345ALLPDF136 KB
Europe CESI ATEX Category (1) D ATEX Category (1) GCESI 02 ATEX 086ALLPDF3887 KB
Europe Pepperl+Fuchs ATEX Category 3 GPF 11 CERT 2109 XALLPDF446 KB
TUV Nord IECEx Certificate of ConformityIECEx TUN 04.0012ALLLINK---
exida Functional Safety AssessmentP+F 04/05-08 R021ALLPDF590 KB
Control Drawings
Control drawing CSA / Control drawing CSA   ALLPDF98 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.